Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MN-686.3 - Precision Adjusters MN 686.3, Material Steel and Stainless Steel
MÄDLER
Drive Element
Height-Adjustable Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/hoehenverstellbare_elemente/mn_686-3.prj},{NB=68638000_0},{ARTNR=68638000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt, blau passiviert},{MAT=Stahl 42CrMo4V (1.7225), verzinkt und blau passiviert},{AUSF=Standard},{BZ=MN 686.3 60 - 39.0},{PS=M36},{H=38},{H1=50},{DH=12},{DH1=0.00},{DM=80},{DG=M60 x 2},{DD=39.0},{FGES=495.0},{FZUS=101.00},{GEW=906.0},{DDG=60},{DGP=2.0},{DM2=73},{HG=27.0},{HK=11.0},{NBK=7},{NTK=3.00},{WF=74},{DH0=0},{TN=m_nae_M60_39},{PPATH=nae_sbl.prj},{CTN=73269098},{COLOUR=0.871,0.871,0.933,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PS
matching screw
ⁿ/ₐ
H
h
[mm]
H1
h1
[mm]
DH
Δh
[mm]
DM
Dm
[mm]
DG
dg
[mm]
DD
dD
[mm]
FGES
Ftot. = max. load. (incl. preload from any mounting screw)
[kN]
FZUS
Fadd = Load after subtracting the preload of any mounting screw
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68630500
68630500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 15 - 6.6
M6
15
19
4
25
M15 x 1
6.6
40.0
30.70
40.0
73269098
68631000
68631000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 20 - 6.6
M6
18
23
5
32
M20 x 1
6.6
65.0
55.70
85.0
73269098
68631500
68631500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 20 - 9.0
M8
18
23
5
32
M20 x 1
9.0
65.0
48.00
81.0
73269098
68632000
68632000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 20 - 11.0
M10
18
23
5
32
M20 x 1
11.0
65.0
37.90
77.0
73269098
68632500
68632500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 30 - 11.0
M10
22
29
7
45
M30 x 1,5
11.0
120.0
92.90
206.0
73269098
68633000
68633000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 30 - 13.5
M12
22
29
7
45
M30 x 1,5
13.5
120.0
80.40
198.0
73269098
68633500
68633500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 30 - 17.5
M16
22
29
7
45
M30 x 1,5
17.5
120.0
45.50
182.0
73269098
68634000
68634000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 40 - 17.5
M16
28
37
9
58
M40 x 1,5
17.5
210.0
136.00
419.0
73269098
68634500
68634500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 40 - 22.0
M20
28
37
9
58
M40 x 1,5
22.0
210.0
90.00
390.0
73269098
68635000
68635000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 40 - 26.0
M24
28
37
9
58
M40 x 1,5
26.0
210.0
37.00
356.0
73269098
68635500
68635500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 50 - 22.0
M20
33
43
10
70
M50 x 1,5
22.0
330.0
210.00
748.0
73269098
68636000
68636000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 50 - 26.0
M24
33
43
10
70
M50 x 1,5
26.0
330.0
157.00
710.0
73269098
68636500
68636500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 55 - 33.0
M30
33
43
10
70
M50 x 1,5
33.0
330.0
53.00
629.0
73269098
68637000
68637000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 60 - 26.0
M24
38
50
12
80
M60 x 2
26.0
495.0
322.00
1102.0
73269098
68637500
68637500
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 60 - 33.0
M30
38
50
12
80
M60 x 2
33.0
495.0
218.00
1011.0
73269098
68638000
68638000
Galvanised steel, blue pa...
Steel 42CrMo4V (1.7225), ...
Standard
MN 686.3 60 - 39.0
M36
38
50
12
80
M60 x 2
39.0
495.0
101.00
906.0
73269098
68699305
68699305
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 15 - 6.6
M6
15
19
4
25
M15 x 1
6.6
27.1
20.30
40.0
73269098
68699310
68699310
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 20 - 6.6
M6
18
23
5
32
M20 x 1
6.6
43.4
36.56
85.0
73269098
68699315
68699315
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 20 - 9.0
M8
18
23
5
32
M20 x 1
9.0
43.4
30.86
81.0
73269098
68699320
68699320
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 20 - 11.0
M10
18
23
5
32
M20 x 1
11.0
43.4
23.41
77.0
73269098
68699325
68699325
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 30 - 11.0
M10
22
29
7
45
M30 x 1,5
11.0
84.0
64.01
206.0
73269098
68699330
68699330
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 30 - 13.5
M12
22
29
7
45
M30 x 1,5
13.5
84.0
54.82
198.0
73269098
68699335
68699335
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 30 - 17.5
M16
22
29
7
45
M30 x 1,5
17.5
84.0
28.90
182.0
73269098
68699340
68699340
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 40 - 17.5
M16
28
37
9
58
M40 x 1,5
17.5
148.0
92.90
419.0
73269098
68699345
68699345
Stainless steel
Stainless steel 1.4301 (A...
Stainless
MN 686.3 40 - 22.0
M20
28
37
9
58
M40 x 1,5
22.0
148.0
59.10
390.0
73269098
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D