Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-AL-B/A-B/G - Spoked Handwheels DIN 950 AL with Smooth Rim and Slanted Spokes
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/speichenhr_din950_al.prj},{NB=67003200},{ARTNR=67003200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Radkranz geschliffen und hochglanzpoliert},{AUSF=B/A: ohne Passfedernut / 5 Speichen},{D1=315},{D2=26},{D3=56.0},{L1=56},{L2=33},{GEW=2.46},{AUSF1=0},{NNB=0},{NT=0.0},{SPI=43.0},{SPA=31.5},{RR=132.0},{D6=291.25},{D4=20},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3* - Hub diameter bigger than DIN 950
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
67000800
67000800
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
80
10
26.0
29
16
0.15
84879090
67001000
67001000
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
100
12
28.0
33
17
0.19
84879090
67001200
67001200
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
125
13
30.0
36
18
0.29
84879090
67001400
67001400
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
140
14
32.0
39
19
0.36
84879090
67001600
67001600
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
160
15
34.5
40
20
0.52
84879090
67001800
67001800
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
180
16
38.5
43
22
0.70
84879090
67002000
67002000
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 3 s...
200
18
42.5
45
24
0.89
84879090
67002200
67002200
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 5 s...
225
20
43.0
48
26
1.20
84879090
67002500
67002500
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 5 s...
250
22
48.5
50
28
1.60
84879090
67002800
67002800
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 5 s...
280
24
53.0
53
30
2.00
84879090
67003200
67003200
Aluminium
Aluminium, rim of wheel g...
B/A: without keyway / 5 s...
315
26
56.0
56
33
2.46
84879090
67000801
67000801
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
80
10
26.0
29
16
0.15
84879090
67001001
67001001
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
100
12
28.0
33
17
0.19
84879090
67001201
67001201
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
125
13
30.0
36
18
0.29
84879090
67001401
67001401
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
140
14
32.0
39
19
0.36
84879090
67001601
67001601
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
160
15
34.5
40
20
0.52
84879090
67001801
67001801
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
180
16
38.5
43
22
0.70
84879090
67002001
67002001
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
200
18
42.5
45
24
0.89
84879090
67002201
67002201
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
225
20
43.0
48
26
1.20
84879090
67002501
67002501
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
250
22
48.5
50
28
1.60
84879090
67002801
67002801
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
280
24
53.0
53
30
2.00
84879090
67003201
67003201
Aluminium
Aluminium, rim of wheel g...
N/A: mit Passfedernut DIN...
315
26
56.0
56
33
2.46
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D