Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-ST - Carrying rollers made of steel, spring axle and external thread
MÄDLER
Drive Element
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/kugelrollen/tragrollen_st.prj},{NB=65672606},{ARTNR=65672606},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank},{HW=S1: Mit Standard-Rillenkugellagern aus Stahl},{AUSF=Tragrollen S1, Stahl blank, mit Außengewinde},{RD=60},{WS=1.5},{RL=600},{EL=622},{AL=652},{AV=M12},{TK=240},{GEW=2.10},{CTN=84313900},{AV1=12},{SW=19},{M=6.0},{VARIANTE=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
RD
Roller-Ø
[mm]
WS
Pipe wall thickness
[mm]
RL
Roll length
[mm]
EL
Installation length
[mm]
AL
Axle length
[mm]
AV
Axle variant
[mm]
TK
Load capacity
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65671502
65671502
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
200
210
230
Ø10
150
0.67
84313900
65671503
65671503
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
300
310
330
Ø10
130
0.92
84313900
65671504
65671504
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
400
410
430
Ø10
80
1.12
84313900
65671505
65671505
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
500
510
530
Ø10
70
1.38
84313900
65671506
65671506
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
600
610
630
Ø10
40
1.65
84313900
65672502
65672502
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
200
220
250
M10
240
0.70
84313900
65672503
65672503
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
300
320
350
M10
240
0.90
84313900
65672504
65672504
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
400
420
450
M10
240
1.14
84313900
65672505
65672505
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
500
520
550
M10
200
1.37
84313900
65672506
65672506
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
50
1.5
600
620
650
M10
130
1.63
84313900
65672602
65672602
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
60
1.5
200
222
252
M12
240
0.87
84313900
65672603
65672603
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
60
1.5
300
322
352
M12
240
1.16
84313900
65672604
65672604
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
60
1.5
400
422
452
M12
240
1.74
84313900
65672605
65672605
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
60
1.5
500
522
552
M12
240
1.75
84313900
65672606
65672606
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
60
1.5
600
622
652
M12
240
2.10
84313900
65672802
65672802
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
80
2.0
200
222
252
M12
240
1.22
84313900
65672803
65672803
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
80
2.0
300
322
352
M12
240
1.66
84313900
65672804
65672804
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
80
2.0
400
422
452
M12
240
2.03
84313900
65672805
65672805
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
80
2.0
500
522
552
M12
240
2.56
84313900
65672806
65672806
Steel
Steel, bright
S1: With standard deep gr...
Idlers S1, plain steel, w...
80
2.0
600
622
652
M12
240
3.01
84313900
65681502
65681502
Steel, zinc-plated
Steel, zinc-plated
S1: With standard deep gr...
Support rollers S1, galva...
50
1.5
200
210
230
Ø10
150
0.67
84313900
65681503
65681503
Steel, zinc-plated
Steel, zinc-plated
S1: With standard deep gr...
Support rollers S1, galva...
50
1.5
300
310
330
Ø10
130
0.92
84313900
65681504
65681504
Steel, zinc-plated
Steel, zinc-plated
S1: With standard deep gr...
Support rollers S1, galva...
50
1.5
400
410
430
Ø10
80
1.12
84313900
65682502
65682502
Steel, zinc-plated
Steel, zinc-plated
S1: With standard deep gr...
Support rollers S1, galva...
50
1.5
200
220
250
M10
240
0.70
84313900
65682503
65682503
Steel, zinc-plated
Steel, zinc-plated
S1: With standard deep gr...
Support rollers S1, galva...
50
1.5
300
320
350
M10
240
0.90
84313900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D