Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN3017-1-SCHLAUCHSCHE-A - Hose clamps DIN 3017-1 ( worm thread clamps Typ A), Material Steel zinc-plated and Stainless Steel
MÄDLER
Drive Element
DIN Parts
DIN-Standard 3017-1
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din3017-1/schlauchsch_din3017-1.prj},{NB=110-63811110},{ARTNR=63811110},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{HW=-},{AUSF=W1},{SP=90 - 110},{SPANND1=110},{L=24},{AD=3.0},{PD=4.5},{GEW=26},{D1MIN=90},{D1MAX=110},{BS=0.6},{B1=9},{H1=10},{H2=8},{H3=4},{T=1.6},{N=1.2},{B2=14},{S2=7},{STRF=Stahl},{ABD1=5.7},{CTN=73269098}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
SP
Clamping range Ø-d
[mm]
L
[mm]
AD
Torque AD 1) - Tightening torque for monting
[Nm]
PD
Torque AD 2) - test torque, for later checking and retightening of the set connection
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63811012
63811012
Steel, zinc-plated
Steel, zinc-plated
-
W1
8 - 12
20
2.5
3.5
10
73269098
63811016
63811016
Steel, zinc-plated
Steel, zinc-plated
-
W1
10 - 16
20
2.5
3.5
11
73269098
63811020
63811020
Steel, zinc-plated
Steel, zinc-plated
-
W1
12 - 22
20
2.5
3.5
11
73269098
63811027
63811027
Steel, zinc-plated
Steel, zinc-plated
-
W1
16 - 27
24
3.0
4.0
14
73269098
63811032
63811032
Steel, zinc-plated
Steel, zinc-plated
-
W1
20 - 32
24
3.0
4.0
15
73269098
63811035
63811035
Steel, zinc-plated
Steel, zinc-plated
Grip range not like DIN
W1
23 - 25 3)
24
3.0
4.0
15
73269098
63811040
63811040
Steel, zinc-plated
Steel, zinc-plated
-
W1
25 - 40
24
3.0
4.5
16
73269098
63811045
63811045
Steel, zinc-plated
Steel, zinc-plated
-
W1
30 - 45
24
3.0
4.5
17
73269098
63811050
63811050
Steel, zinc-plated
Steel, zinc-plated
Grip range not like DIN
W1
32 - 50 3)
24
3.0
4.5
17
73269098
63811060
63811060
Steel, zinc-plated
Steel, zinc-plated
-
W1
40 - 60
24
3.0
4.5
19
73269098
63811070
63811070
Steel, zinc-plated
Steel, zinc-plated
-
W1
50 - 70
24
3.0
4.5
20
73269098
63811080
63811080
Steel, zinc-plated
Steel, zinc-plated
-
W1
60 - 80
24
3.0
4.5
22
73269098
63811090
63811090
Steel, zinc-plated
Steel, zinc-plated
-
W1
70 - 90
24
3.0
4.5
23
73269098
63811100
63811100
Steel, zinc-plated
Steel, zinc-plated
-
W1
80 - 100
24
3.0
4.5
24
73269098
63811110
63811110
Steel, zinc-plated
Steel, zinc-plated
-
W1
90 - 110
24
3.0
4.5
26
73269098
63814012
63814012
Stainless steel
Stainless steel 1.4301 (A...
-
W4
8 - 12
20
2.5
3.5
10
73269098
63814016
63814016
Stainless steel
Stainless steel 1.4301 (A...
-
W4
10 - 16
20
2.5
3.5
11
73269098
63814020
63814020
Stainless steel
Stainless steel 1.4301 (A...
-
W4
12 - 22
20
2.5
3.5
11
73269098
63814027
63814027
Stainless steel
Stainless steel 1.4301 (A...
-
W4
16 - 27
24
3.0
4.0
14
73269098
63814032
63814032
Stainless steel
Stainless steel 1.4301 (A...
-
W4
20 - 32
24
3.0
4.0
15
73269098
63814035
63814035
Stainless steel
Stainless steel 1.4301 (A...
Grip range not like DIN
W4
23 - 25 3)
24
3.0
4.0
15
73269098
63814040
63814040
Stainless steel
Stainless steel 1.4301 (A...
-
W4
25 - 40
24
3.0
4.5
16
73269098
63814045
63814045
Stainless steel
Stainless steel 1.4301 (A...
-
W4
30 - 45
24
3.0
4.5
17
73269098
63814050
63814050
Stainless steel
Stainless steel 1.4301 (A...
Grip range not like DIN
W4
32 - 50 3)
24
3.0
4.5
17
73269098
13814060
13814060
Stainless steel
Stainless steel 1.4301 (A...
-
W4
40 - 60
24
3.0
4.5
19
73269098
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D