Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-A-ST - Locking Assemblies COM-A
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Locking Assemblies COM-A, COM-A Stainless and COM-A QPQ coated
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsaetze_com-a_com-a_rf_com-a_qpq/spannsatz_com-a.prj},{NB=61553800},{ARTNR=61553800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=38},{DD=65},{L=20},{L2=26},{T=940},{FAX=49},{PW=202},{PN=116},{SCHR=14 x M6},{TA=15},{GEW=0.33},{PPATH=sps_com_ausf_a_sbl.prj},{CTN=84879059},{ANZ=MIN}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
ANZ
Number of screws
ⁿ/ₐ
61551400
61551400
Steel
Steel
T = transmittable torque ...
14
42
20
26
180
26
291
97
8 x M6
15
0.18
84879059
61551500
61551500
Steel
Steel
T = transmittable torque ...
15
42
20
26
200
27
282
101
8 x M6
15
0.18
84879059
61551600
61551600
Steel
Steel
T = transmittable torque ...
16
44
20
26
205
26
251
99
8 x M6
15
0.18
84879059
61551700
61551700
Steel
Steel
T = transmittable torque ...
17
44
20
26
220
26
240
93
8 x M6
15
0.18
84879059
61551800
61551800
Steel
Steel
T = transmittable torque ...
18
47
20
26
230
25
195
82
8 x M6
15
0.22
84879059
61551900
61551900
Steel
Steel
T = transmittable torque ...
19
47
20
26
270
28
221
93
8 x M6
15
0.22
84879059
61552000
61552000
Steel
Steel
T = transmittable torque ...
20
47
20
26
290
28
232
98
8 x M6
15
0.22
84879059
61552200
61552200
Steel
Steel
T = transmittable torque ...
22
47
20
26
290
30
200
90
8 x M6
15
0.21
84879059
61552400
61552400
Steel
Steel
T = transmittable torque ...
24
50
20
26
380
32
216
103
8 x M6
15
0.21
84879059
61552500
61552500
Steel
Steel
T = transmittable torque ...
25
50
20
26
400
33
200
100
8 x M6
15
0.23
84879059
61552800
61552800
Steel
Steel
T = transmittable torque ...
28
55
20
26
520
36
208
104
10 x M6
15
0.27
84879059
61553000
61553000
Steel
Steel
T = transmittable torque ...
30
55
20
26
520
37
183
99
10 x M6
15
0.26
84879059
61553200
61553200
Steel
Steel
T = transmittable torque ...
32
60
20
26
690
43
209
112
12 x M6
15
0.28
84879059
61553500
61553500
Steel
Steel
T = transmittable torque ...
35
60
20
26
770
44
196
113
12 x M6
15
0.30
84879059
61553800
61553800
Steel
Steel
T = transmittable torque ...
38
65
20
26
940
49
202
116
14 x M6
15
0.33
84879059
61554000
61554000
Steel
Steel
T = transmittable torque ...
40
65
20
26
980
49
190
115
14 x M6
15
0.32
84879059
61554200
61554200
Steel
Steel
T = transmittable torque ...
42
75
24
32
1560
74
233
129
12 x M8
37
0.57
84879059
61554500
61554500
Steel
Steel
T = transmittable torque ...
45
75
24
32
1700
74
216
127
12 x M8
37
0.55
84879059
61554800
61554800
Steel
Steel
T = transmittable torque ...
48
80
24
32
1830
74
214
122
12 x M8
37
0.60
84879059
61555000
61555000
Steel
Steel
T = transmittable torque ...
50
80
24
32
1830
75
196
118
12 x M8
37
0.56
84879059
61555500
61555500
Steel
Steel
T = transmittable torque ...
55
85
24
32
2490
89
218
140
14 x M8
37
0.65
84879059
61556000
61556000
Steel
Steel
T = transmittable torque ...
60
90
24
32
2640
92
192
126
14 x M8
37
0.66
84879059
61556500
61556500
Steel
Steel
T = transmittable torque ...
65
95
24
32
3240
99
202
136
16x M8
37
0.72
84879059
61557000
61557000
Steel
Steel
T = transmittable torque ...
70
110
28
38
4700
124
218
135
14 x M10
70
1.27
84879059
61557500
61557500
Steel
Steel
T = transmittable torque ...
75
115
28
38
4800
135
185
119
14 x M10
70
1.33
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D