피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/rillenkulg_skf_20-50mm.prj},{NB=6310-2RS1-SKF},{ARTNR=6310-2RS1-SKF},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{LF=Lagerluft CN},{D1=50},{D2=110},{B=27},{AUSF=beidseitig abgedichtet},{DYN=65},{STAT=38},{PU=1,6},{REFERENZD=-},{GRENZD=4300},{GEW=1050},{D3=63.4},{D4=96.5},{RS=2.0},{CTN=84821090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LF
Clearance
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
PU
Pu* - Fatigue load limit
[kN]
REFERENZD
Speed base
[1/min]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
6004-SKF
6004-SKF
Steel
Bearing steel
Clearance CN
20
42
12
Open
9,95
5
0,212
38000
24000
69
84821090
6004-2Z-SKF
6004-2Z-SKF
Steel
Bearing steel
Clearance CN
20
42
12
Shielded on both sides
9,95
5
0,212
38000
19000
69
84821090
6004-2RSH-SKF
6004-2RSH-SKF
Steel
Bearing steel
Clearance CN
20
42
12
Sealed on both sides
9,95
5
0,212
-
11000
69
84821090
6204-SKF
6204-SKF
Steel
Bearing steel
Clearance CN
20
47
14
Open
13,5
6,55
0,28
32000
20000
110
84821090
6204-2Z-SKF
6204-2Z-SKF
Steel
Bearing steel
Clearance CN
20
47
14
Shielded on both sides
13,5
6,55
0,28
32000
17000
110
84821090
6204-2RSH-SKF
6204-2RSH-SKF
Steel
Bearing steel
Clearance CN
20
47
14
Sealed on both sides
13,5
6,55
0,28
-
10000
110
84821090
6304-SKF
6304-SKF
Steel
Bearing steel
Clearance CN
20
52
15
Open
16,8
7,8
0,335
30000
19000
140
84821090
6304-2Z-SKF
6304-2Z-SKF
Steel
Bearing steel
Clearance CN
20
52
15
Shielded on both sides
16,8
7,8
0,335
30000
15000
140
84821090
6304-2RSH-SKF
6304-2RSH-SKF
Steel
Bearing steel
Clearance CN
20
52
15
Sealed on both sides
16,8
7,8
0,335
-
9500
140
84821090
6005-SKF
6005-SKF
Steel
Bearing steel
Clearance CN
25
47
12
Open
11,9
6,55
0,275
32000
20000
80
84821090
6005-2Z-SKF
6005-2Z-SKF
Steel
Bearing steel
Clearance CN
25
47
12
Shielded on both sides
11,9
6,55
0,275
32000
16000
80
84821090
6005-2RSH-SKF
6005-2RSH-SKF
Steel
Bearing steel
Clearance CN
25
47
12
Sealed on both sides
11,9
6,55
0,275
-
9500
80
84821090
6205-SKF
6205-SKF
Steel
Bearing steel
Clearance CN
25
52
15
Open
14,8
7,8
0,335
28000
18000
130
84821090
6205-2Z-SKF
6205-2Z-SKF
Steel
Bearing steel
Clearance CN
25
52
15
Shielded on both sides
14,8
7,8
0,335
28000
14000
130
84821090
6205-2RSH-SKF
6205-2RSH-SKF
Steel
Bearing steel
Clearance CN
25
52
15
Sealed on both sides
14,8
7,8
0,335
-
8500
130
84821090
6305-SKF
6305-SKF
Steel
Bearing steel
Clearance CN
25
62
17
Open
23,4
11,6
0,49
24000
16000
230
84821090
6305-2Z-SKF
6305-2Z-SKF
Steel
Bearing steel
Clearance CN
25
62
17
Shielded on both sides
23,4
11,6
0,49
24000
13000
230
84821090
6305-2RS1-SKF
6305-2RS1-SKF
Steel
Bearing steel
Clearance CN
25
62
17
Sealed on both sides
23,4
11,6
0,49
-
7500
230
84821090
6006-SKF
6006-SKF
Steel
Bearing steel
Clearance CN
30
55
13
Open
13,8
8,3
0,355
28000
17000
120
84821090
6006-2Z-SKF
6006-2Z-SKF
Steel
Bearing steel
Clearance CN
30
55
13
Shielded on both sides
13,8
8,3
0,355
28000
14000
120
84821090
6006-2RS1-SKF
6006-2RS1-SKF
Steel
Bearing steel
Clearance CN
30
55
13
Sealed on both sides
13,8
8,3
0,355
-
8000
120
84821090
6206-SKF
6206-SKF
Steel
Bearing steel
Clearance CN
30
62
16
Open
20,3
11,2
0,475
24000
15000
200
84821090
6206-2Z-SKF
6206-2Z-SKF
Steel
Bearing steel
Clearance CN
30
62
16
Shielded on both sides
20,3
11,2
0,475
24000
12000
200
84821090
6206-2RS1-SKF
6206-2RS1-SKF
Steel
Bearing steel
Clearance CN
30
62
16
Sealed on both sides
20,3
11,2
0,475
-
7500
200
84821090
6306-SKF
6306-SKF
Steel
Bearing steel
Clearance CN
30
72
19
Open
29,6
16
0,67
20000
13000
350
84821090
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D