您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
58 Series - Relay Interface Modules
Finder
Powered by
CAD模型選擇
{finder/58.prj},{NB=58P380120060SPA},{SHA256=7zwCrBlwRvNC99Bska2e07vuSgAL7318YaKkhnXPWpo=},{INAME=58p380120060spa},{NAME=58p380120060spa},{NNCUSTOM=58 Series},{NTCUSTOM=Relay Interface Modules},{NBCUSTOM=58P380120060SPA},{LINACUSTOM=58P380120060SPA},{STEPFILE=58P3.stp},{PNGFILE=58P3-relay-interface-module.png},{CODE=58P380120060SPA},{VAR0=Type 58.P3 is a relay interface module, 3 CO 10 A, with Push-in terminals, 31 mm wide. For interfacing with PLC systems. Features include: AC or DC coil, Coil Indication and EMC suppression module, Identification label, UL Listing (relay/socket/jumper link), 35 mm rail (EN 60715) mounting, Cadmium-free contacts}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
583480480060SPB
583480480060SPB
Type 58. 34 is a relay in...
583481100060SMA
583481100060SMA
Type 58. 34 is a relay in...
583481100060SPA
583481100060SPA
Type 58. 34 is a relay in...
583481100060SPB
583481100060SPB
Type 58. 34 is a relay in...
583482300000SMA
583482300000SMA
Type 58. 34 is a relay in...
583482300060SMA
583482300060SMA
Type 58. 34 is a relay in...
583482300060SPA
583482300060SPA
Type 58. 34 is a relay in...
583482300060SPB
583482300060SPB
Type 58. 34 is a relay in...
583490120050SMA
583490120050SMA
Type 58. 34 is a relay in...
583490120050SPA
583490120050SPA
Type 58. 34 is a relay in...
583490120050SPB
583490120050SPB
Type 58. 34 is a relay in...
583490240000SMA
583490240000SMA
Type 58. 34 is a relay in...
583490240050SMA
583490240050SMA
Type 58. 34 is a relay in...
583490240050SPA
583490240050SPA
Type 58. 34 is a relay in...
583490240050SPB
583490240050SPB
Type 58. 34 is a relay in...
583490480050SMA
583490480050SMA
Type 58. 34 is a relay in...
583490480050SPA
583490480050SPA
Type 58. 34 is a relay in...
583490480050SPB
583490480050SPB
Type 58. 34 is a relay in...
58P380120060SMA
58P380120060SMA
Type 58. P3 is a relay in...
58P380120060SPA
58P380120060SPA
Type 58. P3 is a relay in...
58P380240060SMA
58P380240060SMA
Type 58. P3 is a relay in...
58P380240060SPA
58P380240060SPA
Type 58. P3 is a relay in...
58P381100060SMA
58P381100060SMA
Type 58. P3 is a relay in...
58P381100060SPA
58P381100060SPA
Type 58. P3 is a relay in...
58P382300060SMA
58P382300060SMA
Type 58. P3 is a relay in...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D