您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-T - T形快插接头
Festo
产品 (A - Z)
N
NPQM
Powered by
CAD模型選擇
{festo/parts/n/npqm/npqm_t.prj},{NB=558740 NPQM-T-G14-Q8-P10},{TNR=558740},{TYP=NPQM-T-G14-Q8-P10},{D1=G1/4},{NENN=6.000},{D2=8.000},{D5=14.000},{D6=16.000},{H1=21.500},{H2=6.500},{L1=45.000},{SW=13.000},{DEPT=16.000},{CNSMASSEXACT=0.0336},{L5=16.000},{L3=2.500},{DI5=6.000},{DR6=1.560},{D7=12.500},{D8=11.000},{L6=14.500},{L8=5.300},{L7=0.000},{DN=13.157},{L9=4.000},{L2=1.500},{DA2=9.200},{R1=0.890},{VERS=2.000},{GTIN=4052568054939}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558736 NPQM-T-G18-Q4-P10
558736
NPQM-T-G18-Q4-P10
G1/8
3.000
4.000
9.100
13.000
18.000
5.000
39.000
13.000
13.000
0.0202
4052568054892
558737 NPQM-T-G18-Q6-P10
558737
NPQM-T-G18-Q6-P10
G1/8
5.000
6.000
12.000
13.000
18.000
5.000
44.000
13.000
15.800
0.0252
4052568054908
558739 NPQM-T-G14-Q6-P10
558739
NPQM-T-G14-Q6-P10
G1/4
5.000
6.000
12.000
16.000
21.500
6.500
44.000
13.000
15.800
0.0291
4052568054922
558738 NPQM-T-G18-Q8-P10
558738
NPQM-T-G18-Q8-P10
G1/8
6.000
8.000
14.000
13.000
18.000
5.000
45.000
13.000
16.000
0.0307
4052568054915
558740 NPQM-T-G14-Q8-P10
558740
NPQM-T-G14-Q8-P10
G1/4
6.000
8.000
14.000
16.000
21.500
6.500
45.000
13.000
16.000
0.0336
4052568054939
558743 NPQM-T-G38-Q8-P10
558743
NPQM-T-G38-Q8-P10
G3/8
6.000
8.000
14.000
20.000
25.500
7.000
46.000
16.000
16.000
0.0464
4052568054953
558741 NPQM-T-G14-Q10-P10
558741
NPQM-T-G14-Q10-P10
G1/4
8.000
10.000
16.000
16.000
22.000
6.500
52.000
16.000
18.300
0.0444
4052568054946
558744 NPQM-T-G38-Q10-P10
558744
NPQM-T-G38-Q10-P10
G3/8
8.000
10.000
16.000
20.000
25.500
7.000
52.000
16.000
18.300
0.0497
4052568054960
558745 NPQM-T-G38-Q12-P10
558745
NPQM-T-G38-Q12-P10
G3/8
11.000
12.000
19.000
20.000
26.000
7.000
57.000
20.000
19.500
0.0753
4052568054977
558747 NPQM-T-G12-Q12-P10
558747
NPQM-T-G12-Q12-P10
G1/2
11.000
12.000
19.000
25.000
30.500
8.500
57.000
20.000
19.500
0.0820
4052568054984
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D