您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAOH-F8 - 手杆
Festo
产品 (A - Z)
V
VAOH
Powered by
CAD模型選擇
{festo/parts/v/vaoh/vaoh_f8.prj},{NB=4895359 VAOH-F8-11-H9-A},{TNR=4895359},{TYP=VAOH-F8-11-H9-A},{GR=1\" -1 1/4”},{B1=20.0},{B2=24.8},{B3=16},{D1=7.5},{D2=0},{D3=0},{D4=0},{D5=0},{D6=0},{H1=26.5},{H2=8.5},{L1=102.9},{L2=20.6},{L3=25.0},{L4=151.5},{L5=15.5},{T1=3.5},{T2=2.0},{T3=0.00},{SW=11},{CNSMASSEXACT=0.250},{VER=1},{D7=14.000},{X1=24.000},{X2=4.250},{H3=10.000},{X3=22.000},{GTIN=4052568275990}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
GR
Valve size
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4895358 VAOH-F8-9-H9-A
4895358
VAOH-F8-9-H9-A
1/2" -3/4"
19.0
23.8
13
7.5
0
0
0
0
0
26.0
8.0
82.0
15.2
21.2
123.0
15.4
3.0
2.0
0.00
9
0.170
4052568275983
4895359 VAOH-F8-11-H9-A
4895359
VAOH-F8-11-H9-A
1" -1 1/4”
20.0
24.8
16
7.5
0
0
0
0
0
26.5
8.5
102.9
20.6
25.0
151.5
15.5
3.5
2.0
0.00
11
0.250
4052568275990
4895360 VAOH-F8-14-H9-A
4895360
VAOH-F8-14-H9-A
1 1/2" -2"
25.0
31.0
22
7.5
0
0
0
0
0
27.0
10.0
127.9
25.1
32.0
182.0
17.0
4.0
2.5
0.00
14
0.530
4052568276003
4895361 VAOH-F8-17-H9-A
4895361
VAOH-F8-17-H9-A
2 1/2" -3"
44.5
15.0
0
27.5
40
45
27
12
20
3.0
0.0
344.0
127.0
84.0
20.0
48.0
6.5
4.0
2.25
17
0.820
4052568276010
4895363 VAOH-F8-22-H9-A
4895363
VAOH-F8-22-H9-A
4"
53.5
15.0
0
27.5
40
45
27
14
22
5.0
0.0
389.0
143.0
89.5
20.0
50.0
8.0
5.0
2.25
22
0.920
4052568276027
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D