您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20628 - Self-clinching threaded studs for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20628 - FHLS - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20628/bn_20628.prj},{NB=3801844},{BNARTNR=3801844},{BNARTNR1=300144524},{BN=20628},{WVIS=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{L=6},{D1=M4},{LB=4.00},{D2=4.65},{D3=4.1},{A=2.4},{SM=1.0},{MRL=4.3},{NDM=4.0},{KDM=3.141},{WX='FHL', 'Stahl gehärtet, verzinkt, farblos passiviert', 'FHLS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{L1=0.4640},{L2=0.4000},{L3=0.2000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
D3
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801873
3801873
300144513
FHLS-M2.5-6
FHLS
Stainless steel 18/8 (AIS...
6
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3801860
3801860
300144514
FHLS-M2.5-8
FHLS
Stainless steel 18/8 (AIS...
8
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3800787
3800787
300144510
FHLS-M2.5-10
FHLS
Stainless steel 18/8 (AIS...
10
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3801475
3801475
300144511
FHLS-M2.5-12
FHLS
Stainless steel 18/8 (AIS...
12
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3801546
3801546
300144512
FHLS-M2.5-15
FHLS
Stainless steel 18/8 (AIS...
15
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3801818
3801818
300165517
FHLS-M2.5-18
FHLS
Stainless steel 18/8 (AIS...
18
M2.5
2.50
3.15
2.6
2.1
1.0
2.8
3800677
3800677
300146982
FHLS-M3-6
FHLS
Stainless steel 18/8 (AIS...
6
M3
3.00
3.65
3.1
2.1
1.0
3.3
3801611
3801611
300147318
FHLS-M3-8
FHLS
Stainless steel 18/8 (AIS...
8
M3
3.00
3.65
3.1
2.1
1.0
3.3
3800695
3800695
300144515
FHLS-M3-10
FHLS
Stainless steel 18/8 (AIS...
10
M3
3.00
3.65
3.1
2.1
1.0
3.3
3802190
3802190
300144516
FHLS-M3-12
FHLS
Stainless steel 18/8 (AIS...
12
M3
3.00
3.65
3.1
2.1
1.0
3.3
3578602
3578602
300144517
FHLS-M3-15
FHLS
Stainless steel 18/8 (AIS...
15
M3
3.00
3.65
3.1
2.1
1.0
3.3
3801558
3801558
300144518
FHLS-M3-18
FHLS
Stainless steel 18/8 (AIS...
18
M3
3.00
3.65
3.1
2.1
1.0
3.3
3801939
3801939
300162697
FHLS-M3-20
FHLS
Stainless steel 18/8 (AIS...
20
M3
3.00
3.65
3.1
2.1
1.0
3.3
3801031
3801031
300144519
FHLS-M3-25
FHLS
Stainless steel 18/8 (AIS...
25
M3
3.00
3.65
3.1
2.1
1.0
3.3
3801844
3801844
300144524
FHLS-M4-6
FHLS
Stainless steel 18/8 (AIS...
6
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801784
3801784
300144525
FHLS-M4-8
FHLS
Stainless steel 18/8 (AIS...
8
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801182
3801182
300144520
FHLS-M4-10
FHLS
Stainless steel 18/8 (AIS...
10
M4
4.00
4.65
4.1
2.4
1.0
4.3
3578599
3578599
300144521
FHLS-M4-12
FHLS
Stainless steel 18/8 (AIS...
12
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801908
3801908
300139431
FHLS-M4-15
FHLS
Stainless steel 18/8 (AIS...
15
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801725
3801725
300152663
FHLS-M4-18
FHLS
Stainless steel 18/8 (AIS...
18
M4
4.00
4.65
4.1
2.4
1.0
4.3
3800839
3800839
300144522
FHLS-M4-20
FHLS
Stainless steel 18/8 (AIS...
20
M4
4.00
4.65
4.1
2.4
1.0
4.3
3800891
3800891
300142916
FHLS-M4-25
FHLS
Stainless steel 18/8 (AIS...
25
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801019
3801019
300144523
FHLS-M4-30
FHLS
Stainless steel 18/8 (AIS...
30
M4
4.00
4.65
4.1
2.4
1.0
4.3
3800890
3800890
300153960
FHLS-M4-35
FHLS
Stainless steel 18/8 (AIS...
35
M4
4.00
4.65
4.1
2.4
1.0
4.3
3801244
3801244
300152709
FHLS-M5-8
FHLS
Stainless steel 18/8 (AIS...
8
M5
5.00
5.90
5.1
2.7
1.0
5.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D