您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N31 Form B - Die bushes with pre-hole according to ISO 8977 - with collar N31 Form B
Intercom
Punches dies
Die bushes with pre-hole according to ISO 8977 without collar N30 FORM A - with collar N31 FORM B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/matrici_con_preforo/matrici_con_preforo_con_collare.prj},{NB=31.3.1600.025},{TYPE=N31},{D1=16},{D2=1.2},{D3=9.5},{D4=19},{L1=5},{L=25},{LX=20,25,32},{FORMA=Forma B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L
[mm]
31.3.0800.016
31.3.0800.016
N31
8
1.0
4.0
11
4
16
31.3.0800.032
31.3.0800.032
N31
8
1.0
4.0
11
4
32
31.3.0800.025
31.3.0800.025
N31
8
1.0
4.0
11
4
25
31.3.0800.020
31.3.0800.020
N31
8
1.0
4.0
11
4
20
31.3.1000.016
31.3.1000.016
N31
10
1.0
5.8
13
4
16
31.3.1000.032
31.3.1000.032
N31
10
1.0
5.8
13
4
32
31.3.1000.025
31.3.1000.025
N31
10
1.0
5.8
13
4
25
31.3.1000.020
31.3.1000.020
N31
10
1.0
5.8
13
4
20
31.3.1300.020
31.3.1300.020
N31
13
1.2
8.0
16
5
20
31.3.1300.032
31.3.1300.032
N31
13
1.2
8.0
16
5
32
31.3.1300.025
31.3.1300.025
N31
13
1.2
8.0
16
5
25
31.3.1600.020
31.3.1600.020
N31
16
1.2
9.5
19
5
20
31.3.1600.032
31.3.1600.032
N31
16
1.2
9.5
19
5
32
31.3.1600.025
31.3.1600.025
N31
16
1.2
9.5
19
5
25
31.3.2000.020
31.3.2000.020
N31
20
1.5
12.0
24
8
20
31.3.2000.032
31.3.2000.032
N31
20
1.5
12.0
24
8
32
31.3.2000.025
31.3.2000.025
N31
20
1.5
12.0
24
8
25
31.3.2500.020
31.3.2500.020
N31
25
1.5
17.3
29
8
20
31.3.2500.032
31.3.2500.032
N31
25
1.5
17.3
29
8
32
31.3.2500.025
31.3.2500.025
N31
25
1.5
17.3
29
8
25
31.3.3200.020
31.3.3200.020
N31
32
1.5
20.7
36
8
20
31.3.3200.032
31.3.3200.032
N31
32
1.5
20.7
36
8
32
31.3.3200.025
31.3.3200.025
N31
32
1.5
20.7
36
8
25
31.3.4000.020
31.3.4000.020
N31
40
1.5
27.7
44
8
20
31.3.4000.032
31.3.4000.032
N31
40
1.5
27.7
44
8
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D