您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N283 Nitrurati - Estrattori a cannocchiale N 283
Intercom
Punches dies
Hardened sleeves N 282 - Nitrated sleeves N 283
Powered by
CAD模型選擇
{intercom/punzoni_matrici/estrattori_a_cannocchiale/estrattori_a_cannocchiale_283.prj},{NB=28360800042175},{TYPE=N283},{FORMA=Nitrurati},{D1=8},{B1=4.2},{D2=14},{K=5},{R=0.5},{L1=40},{L=175},{LX=100,125,150,175,200,225,250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FORMA
Form
ⁿ/ₐ
D1
[mm]
B1
[mm]
D2
[mm]
K
[mm]
R
[mm]
L1
[mm]
L
[mm]
28360400020075
28360400020075
N283
Nitrated
4
2.0
8
3
0.3
30
75
28360400020100
28360400020100
N283
Nitrated
4
2.0
8
3
0.3
30
100
28360400020125
28360400020125
N283
Nitrated
4
2.0
8
3
0.3
30
125
28360400020150
28360400020150
N283
Nitrated
4
2.0
8
3
0.3
30
150
28360400020175
28360400020175
N283
Nitrated
4
2.0
8
3
0.3
30
175
28360400020200
28360400020200
N283
Nitrated
4
2.0
8
3
0.3
30
200
28360400022075
28360400022075
N283
Nitrated
4
2.2
8
3
0.3
30
75
28360400022100
28360400022100
N283
Nitrated
4
2.2
8
3
0.3
30
100
28360400022125
28360400022125
N283
Nitrated
4
2.2
8
3
0.3
30
125
28360400022150
28360400022150
N283
Nitrated
4
2.2
8
3
0.3
30
150
28360400022175
28360400022175
N283
Nitrated
4
2.2
8
3
0.3
30
175
28360400022200
28360400022200
N283
Nitrated
4
2.2
8
3
0.3
30
200
28360500025075
28360500025075
N283
Nitrated
5
2.5
10
3
0.3
40
75
28360500025100
28360500025100
N283
Nitrated
5
2.5
10
3
0.3
40
100
28360500025125
28360500025125
N283
Nitrated
5
2.5
10
3
0.3
40
125
28360500025150
28360500025150
N283
Nitrated
5
2.5
10
3
0.3
40
150
28360500025175
28360500025175
N283
Nitrated
5
2.5
10
3
0.3
40
175
28360500025200
28360500025200
N283
Nitrated
5
2.5
10
3
0.3
40
200
28360500025225
28360500025225
N283
Nitrated
5
2.5
10
3
0.3
40
225
28360500030075
28360500030075
N283
Nitrated
5
3.0
10
3
0.3
40
75
28360500030100
28360500030100
N283
Nitrated
5
3.0
10
3
0.3
40
100
28360500030125
28360500030125
N283
Nitrated
5
3.0
10
3
0.3
40
125
28360500030150
28360500030150
N283
Nitrated
5
3.0
10
3
0.3
40
150
28360500030175
28360500030175
N283
Nitrated
5
3.0
10
3
0.3
40
175
28360500030200
28360500030200
N283
Nitrated
5
3.0
10
3
0.3
40
200
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D