Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27791-05 - Levelling feet Hygienic DESIGN
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/k1303.prj},{NB=27791-05-112020X14000},{D=120},{D2=30},{H=32},{H1=200},{H2=60},{H3=121},{L1=60},{L3=140},{SW=17},{SW1=26},{BELASTUNG=30},{GEW=1.3090},{EAN=4059495698366},{L2X=45},{NDM=20.0},{XV=0.50},{XA=4.00},{XB=27.50},{XC=20.00},{XD=115.50},{XE=10.00},{XF=3.00},{XG=30.00},{XH=24.00},{XI=7.00},{XJ=41.30},{XK=1.50},{XL=52.00},{XM=7.00},{XN=18.50},{XO=15.00},{XP=12.00},{XQ=0.00},{XR=0.00},{XS=0.00},{XT=35.60},{XU=0.000},{BEST=27791-05-112020X140},{FORM=A},{A=-},{D1=M20},{L=79},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{EOL=31.12.2099},{W=0},{L2=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mmm]
H3
height
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
BELASTUNG
Load rating max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
XV
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27791-05-106012X140
27791-05-106012X140
A
-
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4619
Yes
73269086
4059495731094
2.00
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-106012X190
27791-05-106012X190
A
-
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.5407
Yes
73269086
4059495731100
2.00
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-106016X140
27791-05-106016X140
A
-
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.4869
Yes
73269086
4059495731117
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-106016X190
27791-05-106016X190
A
-
60
M16
24
23
241
51
137
104
85
190
13
20
10
0.6038
Yes
73269086
4059495731124
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108016X140
27791-05-108016X140
A
-
80
M16
24
25
193
53
114
79
60
140
13
20
20
0.6236
Yes
73181900
4059495698229
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108016X190
27791-05-108016X190
A
-
80
M16
24
25
243
53
139
104
85
190
13
20
20
0.7411
Yes
73181900
4059495698236
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108020X140
27791-05-108020X140
A
-
80
M20
30
25
193
53
114
79
60
140
17
26
20
0.8129
Yes
73181900
4059495698243
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108020X190
27791-05-108020X190
A
-
80
M20
30
25
243
53
139
104
85
190
17
26
20
0.9952
Yes
73181900
4059495698250
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108024X140
27791-05-108024X140
A
-
80
M24
35
25
193
53
114
79
60
140
20
30
20
1.0130
Yes
73181900
4059495698267
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-108024X190
27791-05-108024X190
A
-
80
M24
35
25
243
53
139
104
85
190
20
30
20
1.2750
Yes
73181900
4059495698274
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110016X140
27791-05-110016X140
A
-
100
M16
24
28
196
56
117
79
60
140
13
20
25
0.7816
Yes
73181900
4059495698281
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110016X190
27791-05-110016X190
A
-
100
M16
24
28
246
56
142
104
85
190
13
20
25
0.8961
Yes
73181900
4059495698298
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110020X140
27791-05-110020X140
A
-
100
M20
30
28
196
56
117
79
60
140
17
26
25
0.9693
Yes
73181900
4059495698304
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110020X190
27791-05-110020X190
A
-
100
M20
30
28
246
56
142
104
85
190
17
26
25
1.1520
Yes
73181900
4059495698311
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110024X140
27791-05-110024X140
A
-
100
M24
35
28
196
56
117
79
60
140
20
30
25
1.1700
Yes
73181900
4059495698328
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-110024X190
27791-05-110024X190
A
-
100
M24
35
28
246
56
142
104
85
190
20
30
25
1.4260
Yes
73181900
4059495698335
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112016X140
27791-05-112016X140
A
-
120
M16
24
32
200
60
121
79
60
140
13
20
30
1.1220
Yes
73181900
4059495698342
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112016X190
27791-05-112016X190
A
-
120
M16
24
32
250
60
146
104
85
190
13
20
30
1.2390
Yes
73181900
4059495698359
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112020X140
27791-05-112020X140
A
-
120
M20
30
32
200
60
121
79
60
140
17
26
30
1.3090
Yes
73181900
4059495698366
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112020X190
27791-05-112020X190
A
-
120
M20
30
32
250
60
146
104
85
190
17
26
30
1.4910
Yes
73181900
4059495698373
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112024X140
27791-05-112024X140
A
-
120
M24
35
32
200
60
121
79
60
140
20
30
30
1.5120
Yes
73181900
4059495698380
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-112024X190
27791-05-112024X190
A
-
120
M24
35
32
250
60
146
104
85
190
20
30
30
1.7640
Yes
73181900
4059495698397
0.50
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-206012X140
27791-05-206012X140
B
45
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4740
Yes
73269086
4059495731131
2.00
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-206012X190
27791-05-206012X190
B
45
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.6185
Yes
73269086
4059495731148
2.00
31.12.2099
98% Warenverfügbarkeit. N...
27791-05-206016X140
27791-05-206016X140
B
45
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.5210
Yes
73269086
4059495731155
0.50
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D