目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
269700, 100800, 108900, 339500, 358400 - Ferruleless Polytube - Fitting Nuts, PTF - Replacement Parts
CPC – Colder Products
Specialty/Other
Accessories
Nuts
Powered by
CAD模型選擇
{colder/specialty_other/accessories/nuts/269700.prj},{NB=100800},{PN=100800},{OD=1/4\"},{D=0.25500},{L1=0.45000},{L2=0.18000},{THR=3/8-24},{DMAJ=0.3750},{DMIN=0.3299},{TL=0.22000},{D1=0.42000},{D2=0.33200},{CL=0.28000},{D3=0.40000},{R1=0.03000},{CH=0.02000},{W=0.43750},{L3=0.10000},{T1=0.05000},{H1=0.40000},{KL=0.18750},{T2=0.05000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
OD
Tubing Size
ⁿ/ₐ
269700
269700
5/32"
100800
100800
1/4"
108900
108900
3/8"
339500
339500
8.0mm
358400
358400
10.0mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D