Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23370 - Shaft-hub clamping sets, stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23370.prj},{NB=23370-090014},{BEST=23370-090014},{D=9.00},{D1=14},{L=22},{L1=19.0},{G=M12 x 1},{SW=17},{ANZM=15},{DM=14},{GEW=0.0177},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495238043},{NDM=12.0},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
G
thread
[mm]
SW
width across flats
[mm]
ANZM
Max. tightening torque
[Nm]
DM
Torque transmissible T Nm
[T Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23370-040008
23370-040008
4.00
8
15
12.5
M6 x 0,5
8
4
3
0.0040
Yes
84879000
4059495238029
23370-050010
23370-050010
5.00
10
15
12.5
M8 x 0,5
10
5
4
0.0072
Yes
84879000
4059495287379
23370-060010
23370-060010
6.00
10
15
12.5
M8 x 0,5
10
8
7
0.0061
Yes
84879000
4059495287386
23370-063510
23370-063510
6.35
10
15
12.5
M8 x 0,5
10
8
7
0.0059
Yes
84879000
4059495238036
23370-080014
23370-080014
8.00
14
22
19.0
M12 x 1
17
15
14
0.0196
Yes
84879000
4059495287393
23370-090014
23370-090014
9.00
14
22
19.0
M12 x 1
17
15
14
0.0177
Yes
84879000
4059495238043
23370-100017
23370-100017
10.00
17
22
18.5
M15 x 1
19
19
18
0.0273
Yes
84879000
4059495238050
23370-120017
23370-120017
12.00
17
22
18.5
M15 x 1
19
19
18
0.0214
Yes
84879000
4059495238067
23370-140020
23370-140020
14.00
20
28
23.0
M17 x 1
22
25
24
0.0371
Yes
84879000
4059495287409
23370-150020
23370-150020
15.00
20
28
23.0
M17 x 1
22
25
24
0.0365
Yes
84879000
4059495287416
23370-160023
23370-160023
16.00
23
28
23.0
M20 x 1
27
27
26
0.0539
Yes
84879000
4059495238074
23370-190025
23370-190025
19.00
25
28
23.0
M22 x 1
27
30
29
0.0496
Yes
84879000
4059495238081
23370-200028
23370-200028
20.00
28
28
23.0
M25 x 1
30
32
31
0.0710
Yes
84879000
4059495238098
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D