您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Aviation
Metric Ball Lock Pins
EH 22400. Retaining Cable
stainless steel, with 2 holding rings
Powered by
CAD模型選擇
{halder/luftfahrt/metrische_kugelsperrbolzen/eh_22400_halteseile/eh_22400_bild_1/eh_22400_halteseile_asmtab.prj},{NB=22400.0950 Halteseil},{BESTNR=22400.0950},{AUS=rostfreier Stahl, mit 2 Befestigungsringen},{MAT=Thermoplast P A 6 ummantelt,klar},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=6.5},{VERS=1},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
TMAX
[°C]
G
weight
[g]
22400.0940 retaining cabl
22400.0940
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
150
80
6.5
22400.0941 retaining cabl
22400.0941
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
200
80
6.4
22400.0943 retaining cabl
22400.0943
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
300
80
7.5
22400.0950 retaining cabl
22400.0950
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
150
80
6.5
22400.0952 retaining cabl
22400.0952
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
200
80
6.4
22400.0956 retaining cabl
22400.0956
stainless steel, with 2 h...
Thermoplastic PA6 coated,...
300
80
7.5
22400.0930 retaining cabl
22400.0930
stainless steel, with 2 h...
without sheathing
150
250
6.5
22400.0931 retaining cabl
22400.0931
stainless steel, with 2 h...
without sheathing
200
250
6.4
22400.0933 retaining cabl
22400.0933
stainless steel, with 2 h...
without sheathing
300
250
7.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D