Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21334-55 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21334-55_asmtab.prj},{NB=21334-55-04575000},{B=12.7},{H=50.8},{L=457},{GEW=1.9200},{EAN=4059495694276},{TYP=4},{SX=483},{BEST=21334-55-0457},{HER=DZ3307-0018-2},{A=16},{A1=124},{A2=177.8},{A3=314.5},{A4=361.9},{A5=387.3},{A6=412.7},{A7=400},{TRAGKRAFT=66},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{FILTER=NORELEM},{PPATH=21334-55_schb.prj},{EOL=31.12.2099},{BX=500},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
HER
Manufacturers article number
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
A7
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
MONTAGE
Assembly
ⁿ/ₐ
PTYP
Product type
ⁿ/ₐ
VA
Packaging type
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21334-55-0305
21334-55-0305
DZ3307-0012-2
16
-
-
-
209.5
234.9
260.3
247.6
12.7
50.8
305
68
1.3200
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694245
31.12.2099
98% availability of produ...
21334-55-0356
21334-55-0356
DZ3307-0014-2
16
124
-
-
260.3
285.7
311.1
298.4
12.7
50.8
356
67
1.5100
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694252
31.12.2099
98% availability of produ...
21334-55-0406
21334-55-0406
DZ3307-0016-2
16
124
-
-
311.1
336.5
361.9
349.2
12.7
50.8
406
67
1.7200
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694269
31.12.2099
98% availability of produ...
21334-55-0457
21334-55-0457
DZ3307-0018-2
16
124
177.8
314.5
361.9
387.3
412.7
400
12.7
50.8
457
66
1.9200
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694276
31.12.2099
98% availability of produ...
21334-55-0508
21334-55-0508
DZ3307-0020-2
16
124
203.2
365.2
412.7
438.1
463.5
450.8
12.7
50.8
508
66
2.1500
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694283
31.12.2099
98% availability of produ...
21334-55-0559
21334-55-0559
DZ3307-0022-2
16
124
228.6
416
463.5
488.9
514.3
501.6
12.7
50.8
559
64
2.3900
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694290
31.12.2099
98% availability of produ...
21334-55-0610
21334-55-0610
DZ3307-0024-2
16
124
254
466.8
514.3
539.7
565.1
552.4
12.7
50.8
610
61
2.6000
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694306
31.12.2099
98% availability of produ...
21334-55-0660
21334-55-0660
DZ3307-0026-2
16
124
279.4
517.7
565.1
590.6
615.9
603.3
12.7
50.8
660
58
2.8100
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694313
31.12.2099
98% availability of produ...
21334-55-0711
21334-55-0711
DZ3307-0028-2
16
124
304.8
568.5
616
641.4
666.8
654.1
12.7
50.8
711
55
3.0400
side mounting
standard
1 piece = 1 pair
Yes
83024230
4059495694320
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D