Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21081 - Positioning tables short with lateral electric drive
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Motorised positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/motor-positioniersysteme/21081_asmtab.prj},{NB=21081-084240},{GR=8},{TYP=2.000},{W=270.000},{W1=0.000},{B=46},{B1=36},{B2=21},{CX=24.000},{D3=8},{D4=4},{H=28.0},{H1=20},{H3=24},{H4=14.0},{L1=93.5},{L2=46},{L3=36},{L4=26},{L6=20},{F1=60},{F2=60},{F3=30},{MX=0.5},{MY=0.5},{MZ=2.0},{GEW=0.8210},{EAN=4059495301747},{TYP1=28.000},{BEST=21081-08424},{ANTOR=oben},{AUSF=mit Schrittmotor},{AUSF1=mit integrierter Positioniersteuerung},{ANTRIEBX=},{KABELOR=-},{STEUEROR=oben},{D2=8x2},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,},{PPATH=21081_sch.prj},{EOL=31.12.2099},{C=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
ANTOR
Drive alignment
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
ANTRIEBX
[mm]
KABELOR
Cable outlet alignment
ⁿ/ₐ
STEUEROR
Control alignment
ⁿ/ₐ
B
Width
[mm]
B1
Distance
[mm]
B2
Distance
[mm]
D2
Dewinde
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
H
Height
[mm]
H1
Height
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Distance
[mm]
L4
Length
[mm]
L6
Distance
[mm]
F1
[N]
F2
[N]
F3
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21081-0810
21081-0810
8
right-hand
ohne Motor
-
8l_om.jpg
-
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.3714
Yes
84798994
4059495301471
31.12.2099
98% availability of produ...
21081-0820
21081-0820
8
unten
ohne Motor
-
-
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.3710
Yes
84798994
4059495301549
31.12.2099
98% availability of produ...
21081-0830
21081-0830
8
left-hand
ohne Motor
-
-
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.3710
Yes
84798994
4059495301617
31.12.2099
98% availability of produ...
21081-0840
21081-0840
8
oben
ohne Motor
-
-
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.3710
Yes
84798994
4059495301686
31.12.2099
98% availability of produ...
21081-08111
21081-08111
8
right-hand
mit Schrittmotor
-
right-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7720
Yes
84798994
4059495301488
31.12.2099
98% availability of produ...
21081-08112
21081-08112
8
right-hand
mit Schrittmotor
-
unten
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301495
31.12.2099
98% availability of produ...
21081-08114
21081-08114
8
right-hand
mit Schrittmotor
-
oben
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301501
31.12.2099
98% availability of produ...
21081-08211
21081-08211
8
unten
mit Schrittmotor
-
right-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301556
31.12.2099
98% availability of produ...
21081-08212
21081-08212
8
unten
mit Schrittmotor
-
unten
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301563
31.12.2099
98% availability of produ...
21081-08213
21081-08213
8
unten
mit Schrittmotor
-
left-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301570
31.12.2099
98% availability of produ...
21081-08312
21081-08312
8
left-hand
mit Schrittmotor
-
unten
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301624
31.12.2099
98% availability of produ...
21081-08313
21081-08313
8
left-hand
mit Schrittmotor
-
left-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301631
31.12.2099
98% availability of produ...
21081-08314
21081-08314
8
left-hand
mit Schrittmotor
-
oben
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301648
31.12.2099
98% availability of produ...
21081-08411
21081-08411
8
oben
mit Schrittmotor
-
right-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301693
31.12.2099
98% availability of produ...
21081-08413
21081-08413
8
oben
mit Schrittmotor
-
left-hand
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301709
31.12.2099
98% availability of produ...
21081-08414
21081-08414
8
oben
mit Schrittmotor
-
oben
-
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.7450
Yes
84798994
4059495301716
31.12.2099
98% availability of produ...
21081-08121
21081-08121
8
right-hand
mit Schrittmotor
mit integrierter Position...
-
right-hand
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8837
Yes
84798994
4059495301518
31.12.2099
98% availability of produ...
21081-08122
21081-08122
8
right-hand
mit Schrittmotor
mit integrierter Position...
-
unten
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301525
31.12.2099
98% availability of produ...
21081-08124
21081-08124
8
right-hand
mit Schrittmotor
mit integrierter Position...
-
oben
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301532
31.12.2099
98% availability of produ...
21081-08221
21081-08221
8
unten
mit Schrittmotor
mit integrierter Position...
-
right-hand
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301587
31.12.2099
98% availability of produ...
21081-08222
21081-08222
8
unten
mit Schrittmotor
mit integrierter Position...
-
unten
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301594
31.12.2099
98% availability of produ...
21081-08223
21081-08223
8
unten
mit Schrittmotor
mit integrierter Position...
-
left-hand
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301600
31.12.2099
98% availability of produ...
21081-08322
21081-08322
8
left-hand
mit Schrittmotor
mit integrierter Position...
-
unten
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301655
31.12.2099
98% availability of produ...
21081-08323
21081-08323
8
left-hand
mit Schrittmotor
mit integrierter Position...
-
left-hand
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301662
31.12.2099
98% availability of produ...
21081-08324
21081-08324
8
left-hand
mit Schrittmotor
mit integrierter Position...
-
oben
46
36
21
8x2
8
4
28.0
20
24
14.0
93.5
46
36
26
20
60
60
30
0.5
0.5
2.0
0.8210
Yes
84798994
4059495301679
31.12.2099
98% availability of produ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D