目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2021.58. - 可拆卸锥形导柱且带滚珠保持架, DIN 9825/ISO 9182-4/AFNOR
FIBRO
标准件
导向元件
更换用导向柱
taper-Fit
Powered by
CAD模型選擇
{fibro/normalien/d/d02/d02_02/2021_58_asmtab.prj},{NB=2021.58.050.180.058.11},{DOC=2021_58_pdf},{D1=50.000},{D5=54.000},{M=10.000},{L3=58.000},{L1=180.000},{L=220.000},{KG=1},{TOL=1},{L5=23.000},{L4=15.000},{T1=22.000},{MKH=6.000},{PPATH=d02_02_99/2021_58_asmsbl.prj},{D2=41.300},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2021.58.050.180.058.11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D5
[mm]
M
[mm]
NM
[mm]
L3
锥体长度
[mm]
L1
导向长度
[mm]
L
长度
[mm]
L5
[mm]
L4
[mm]
T1
[mm]
L8
[mm]
L9
[mm]
D2
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2021.58.038.125.048.11
2021.58.038.125.048.11
38.000
42.000
8.000
M8
48.000
125.000
158.000
18.000
12.000
19.000
31.000
46.000
30.800
1.330
84879090
2021.58.038.140.048.11
2021.58.038.140.048.11
38.000
42.000
8.000
M8
48.000
140.000
173.000
18.000
12.000
19.000
31.000
46.000
30.800
1.464
84879090
2021.58.038.160.048.11
2021.58.038.160.048.11
38.000
42.000
8.000
M8
48.000
160.000
193.000
18.000
12.000
19.000
31.000
46.000
30.800
1.642
84879090
2021.58.038.180.048.11
2021.58.038.180.048.11
38.000
42.000
8.000
M8
48.000
180.000
213.000
18.000
12.000
19.000
31.000
46.000
30.800
1.820
84879090
2021.58.038.200.048.11
2021.58.038.200.048.11
38.000
42.000
8.000
M8
48.000
200.000
233.000
18.000
12.000
19.000
31.000
46.000
30.800
1.997
84879090
2021.58.038.224.048.11
2021.58.038.224.048.11
38.000
42.000
8.000
M8
48.000
224.000
257.000
18.000
12.000
19.000
31.000
46.000
30.800
2.211
84879090
2021.58.038.250.048.11
2021.58.038.250.048.11
38.000
42.000
8.000
M8
48.000
250.000
283.000
18.000
12.000
19.000
31.000
46.000
30.800
2.442
84879090
2021.58.038.280.048.11
2021.58.038.280.048.11
38.000
42.000
8.000
M8
48.000
280.000
313.000
18.000
12.000
19.000
31.000
46.000
30.800
2.709
84879090
2021.58.038.315.048.11
2021.58.038.315.048.11
38.000
42.000
8.000
M8
48.000
315.000
348.000
18.000
12.000
19.000
31.000
46.000
30.800
3.021
84879090
2021.58.040.125.048.11
2021.58.040.125.048.11
40.000
44.000
8.000
M8
48.000
125.000
158.000
18.000
12.000
19.000
31.000
46.000
32.800
1.478
84879090
2021.58.040.140.048.11
2021.58.040.140.048.11
40.000
44.000
8.000
M8
48.000
140.000
173.000
18.000
12.000
19.000
31.000
46.000
32.800
1.626
84879090
2021.58.040.160.048.11
2021.58.040.160.048.11
40.000
44.000
8.000
M8
48.000
160.000
193.000
18.000
12.000
19.000
31.000
46.000
32.800
1.823
84879090
2021.58.040.180.048.11
2021.58.040.180.048.11
40.000
44.000
8.000
M8
48.000
180.000
213.000
18.000
12.000
19.000
31.000
46.000
32.800
2.020
84879090
2021.58.040.200.048.11
2021.58.040.200.048.11
40.000
44.000
8.000
M8
48.000
200.000
233.000
18.000
12.000
19.000
31.000
46.000
32.800
2.217
84879090
2021.58.040.224.048.11
2021.58.040.224.048.11
40.000
44.000
8.000
M8
48.000
224.000
257.000
18.000
12.000
19.000
31.000
46.000
32.800
2.454
84879090
2021.58.040.250.048.11
2021.58.040.250.048.11
40.000
44.000
8.000
M8
48.000
250.000
283.000
18.000
12.000
19.000
31.000
46.000
32.800
2.710
84879090
2021.58.040.280.048.11
2021.58.040.280.048.11
40.000
44.000
8.000
M8
48.000
280.000
313.000
18.000
12.000
19.000
31.000
46.000
32.800
3.006
84879090
2021.58.040.315.048.11
2021.58.040.315.048.11
40.000
44.000
8.000
M8
48.000
315.000
348.000
18.000
12.000
19.000
31.000
46.000
32.800
3.351
84879090
2021.58.040.160.061.11
2021.58.040.160.061.11
40.000
44.000
8.000
M8
61.000
160.000
206.000
18.000
12.000
19.000
31.000
46.000
30.800
1.903
84879090
2021.58.040.180.061.11
2021.58.040.180.061.11
40.000
44.000
8.000
M8
61.000
180.000
226.000
18.000
12.000
19.000
31.000
46.000
30.800
2.101
84879090
2021.58.040.224.061.11
2021.58.040.224.061.11
40.000
44.000
8.000
M8
61.000
224.000
270.000
18.000
12.000
19.000
31.000
46.000
30.800
2.534
84879090
2021.58.040.250.061.11
2021.58.040.250.061.11
40.000
44.000
8.000
M8
61.000
250.000
296.000
18.000
12.000
19.000
31.000
46.000
30.800
2.791
84879090
2021.58.048.140.058.11
2021.58.048.140.058.11
48.000
52.000
10.000
M10
58.000
140.000
180.000
23.000
15.000
22.000
31.000
46.000
39.300
2.415
84879090
2021.58.048.160.058.11
2021.58.048.160.058.11
48.000
52.000
10.000
M10
58.000
160.000
200.000
23.000
15.000
22.000
31.000
46.000
39.300
2.699
84879090
2021.58.048.180.058.11
2021.58.048.180.058.11
48.000
52.000
10.000
M10
58.000
180.000
220.000
23.000
15.000
22.000
31.000
46.000
39.300
2.983
84879090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D