目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1934 - Flat Socket Block Pipe 500psi (Flat Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1934.prj},{NB=1934-56-56},{PN=1934-56-56},{FS=3 1/2},{A=5.50},{B=6.00},{C=2.750},{D=4.750},{E=1.44},{F=1.19},{G=4.047},{H=3.50},{K2=5/8-11},{THD=0.625},{PITCH=0.0909},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Flange Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K2
K2 Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
1934-48-48
1934-48-48
3
5.12
5.31
2.438
4.188
1.38
1.12
3.547
3.00
5/8-11
Steel
1934-56-56
1934-56-56
3 1/2
5.50
6.00
2.750
4.750
1.44
1.19
4.047
3.50
5/8-11
Steel
1934-64-64
1934-64-64
4
6.00
6.38
3.062
5.125
1.50
1.25
4.595
4.00
5/8-11
Steel
1934-80-80
1934-80-80
5
7.12
7.25
3.625
6.000
1.75
1.38
5.595
5.00
5/8-11
Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D