您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNCT (USA) - 倍力气缸
Festo
产品
气驱动器
串接, 强力和多位置气缸
串接及强力气缸
DNCT
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/tandem_multip/tandem/dnct/dnct_asy_usa.prj},{NB=191227 DNCT-2.5-0.12-PPV-A---(asm_0)},{TNR=191227},{TYP=DNCT},{INFO=2024-06-30},{AUSF=PPV-A},{HUB=0.12},{HUBST=0},{KDM=63},{DIA=2 1/2\"},{DIAA=2.500},{AM=32.000},{B=45.000},{BG=17.000},{E=75.000},{EE=3/8 NPT},{EEMM=16.662},{EEKDR=14.950},{F1=64.400},{G=35.600},{J2=12.400},{J3=10.000},{KK=5/8-18 UNF-2A},{KKMM=16.000},{KKKDR=14.160},{L1=28.500},{L2=150.000},{L7=6.600},{MM=20.000},{PL=17.000},{PL1=17.200},{RT=M8},{RTMM=8.000},{RTKDR=5.917},{TG=56.500},{VA=4.000},{VD=15.000},{WH=38.200},{ZJ=273.900},{SW1=17.000},{SW2=24.000},{SW3=8.000},{AUSHUB=[0.12:20]},{A1=28.125},{A2=8.750},{A3=37.000},{A4=28.135},{NA=31.000},{PR=35.000},{BR=7.000},{EOLDATE=30.06.2024}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
KDM
尺寸
[mm]
DIA
尺寸
[英寸]
AM
长度
[mm]
B
直径
[mm]
BG
深度
[mm]
E
宽度
[mm]
EE
气接口
ⁿ/ₐ
F1
长度
[mm]
G
长度
[mm]
J2
长度
[mm]
J3
长度
[mm]
KK
螺纹
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
L7
长度
[mm]
MM
直径
[mm]
PL
长度
[mm]
PL1
长度
[mm]
RT
螺纹
ⁿ/ₐ
TG
长度
[mm]
VA
长度
[mm]
VD
长度
[mm]
WH
长度
[mm]
ZJ
长度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
191224 DNCT-1 1/4"-0.08-P...
191224
DNCT
PPV-A
32
1 1/4"
22.000
30.000
16.000
45.500
1/8 NPT
35.000
25.100
6.000
5.200
3/8-24 UNF-2A
18.000
104.200
3.300
12.000
15.100
9.000
M6
32.500
4.000
10.000
26.200
199.600
10.000
16.000
6.000
191217 DNCT-1 1/4"-0.08-P...
191217
DNCT
PPV-A-S6
32
1 1/4"
22.000
30.000
16.000
45.500
1/8 NPT
35.000
25.100
6.000
5.200
3/8-24 UNF-2A
18.000
104.200
3.300
12.000
15.100
9.000
M6
32.500
4.000
10.000
26.200
199.600
10.000
16.000
6.000
191225 DNCT-1 5/8"-0.08-P...
191225
DNCT
PPV-A
40
1 5/8"
24.000
35.000
16.000
54.000
1/4 NPT
47.600
29.600
8.000
6.000
1/2-20 UNF-2A
21.500
123.500
3.600
16.000
14.000
13.300
M6
38.000
4.000
10.500
30.000
229.400
13.000
18.000
6.000
191218 DNCT-1 5/8"-0.08-P...
191218
DNCT
PPV-A-S6
40
1 5/8"
24.000
35.000
16.000
54.000
1/4 NPT
47.600
29.600
8.000
6.000
1/2-20 UNF-2A
21.500
123.500
3.600
16.000
14.000
13.300
M6
38.000
4.000
10.500
30.000
229.400
13.000
18.000
6.000
191226 DNCT-2"-0.08-PPV-A
191226
DNCT
PPV-A
50
2"
32.000
40.000
17.000
64.000
1/4 NPT
50.000
29.600
10.400
8.500
5/8-18 UNF-2A
28.000
126.700
5.100
20.000
14.000
14.500
M8
46.500
4.000
11.500
37.700
241.100
17.000
24.000
8.000
191219 DNCT-2"-0.08-PPV-A...
191219
DNCT
PPV-A-S6
50
2"
32.000
40.000
17.000
64.000
1/4 NPT
50.000
29.600
10.400
8.500
5/8-18 UNF-2A
28.000
126.700
5.100
20.000
14.000
14.500
M8
46.500
4.000
11.500
37.700
241.100
17.000
24.000
8.000
191227 DNCT-2 1/2"-0.12-P...
191227
DNCT
PPV-A
63
2 1/2"
32.000
45.000
17.000
75.000
3/8 NPT
64.400
35.600
12.400
10.000
5/8-18 UNF-2A
28.500
150.000
6.600
20.000
17.000
17.200
M8
56.500
4.000
15.000
38.200
273.900
17.000
24.000
8.000
191220 DNCT-2 1/2"-0.12-P...
191220
DNCT
PPV-A-S6
63
2 1/2"
32.000
45.000
17.000
75.000
3/8 NPT
64.400
35.600
12.400
10.000
5/8-18 UNF-2A
28.500
150.000
6.600
20.000
17.000
17.200
M8
56.500
4.000
15.000
38.200
273.900
17.000
24.000
8.000
191228 DNCT-3"-0.12-PPV-A
191228
DNCT
PPV-A
80
3"
40.000
45.000
17.000
93.000
3/8 NPT
68.000
35.900
12.500
8.000
3/4-16 UNF-2A
34.700
161.700
10.500
25.000
16.400
19.000
M10
72.000
4.000
15.700
46.200
301.600
22.000
30.000
6.000
191221 DNCT-3"-0.12-PPV-A...
191221
DNCT
PPV-A-S6
80
3"
40.000
45.000
17.000
93.000
3/8 NPT
68.000
35.900
12.500
8.000
3/4-16 UNF-2A
34.700
161.700
10.500
25.000
16.400
19.000
M10
72.000
4.000
15.700
46.200
301.600
22.000
30.000
6.000
191229 DNCT-4"-0.12-PPV-A
191229
DNCT
PPV-A
100
4"
40.000
55.000
17.000
110.000
1/2 NPT
75.000
38.800
12.000
10.000
3/4-16 UNF-2A
38.200
178.100
8.000
25.000
18.800
21.000
M10
89.000
4.000
19.200
50.100
331.300
22.000
30.000
6.000
191222 DNCT-4"-0.12-PPV-A...
191222
DNCT
PPV-A-S6
100
4"
40.000
55.000
17.000
110.000
1/2 NPT
75.000
38.800
12.000
10.000
3/4-16 UNF-2A
38.200
178.100
8.000
25.000
18.800
21.000
M10
89.000
4.000
19.200
50.100
331.300
22.000
30.000
6.000
191230 DNCT-5"-0.12-PPV-A
191230
DNCT
PPV-A
125
5"
54.000
60.000
22.000
134.000
1/2 NPT
70.000
44.700
13.000
8.000
1-12 UNF-2A
46.000
188.500
14.000
32.000
18.000
18.500
M12
110.000
6.000
20.500
65.300
372.300
27.000
36.000
8.000
191223 DNCT-5"-0.12-PPV-A...
191223
DNCT
PPV-A-S6
125
5"
54.000
60.000
22.000
134.000
1/2 NPT
70.000
44.700
13.000
8.000
1-12 UNF-2A
46.000
188.500
14.000
32.000
18.000
18.500
M12
110.000
6.000
20.500
65.300
372.300
27.000
36.000
8.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D