피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
NZRR-L-100-ST-GG - Standard Pulleys, Inch Pitch ISO 5294, Pitch L, for Timing Belt Width 25.4mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 5294
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso5294/nzrr_l_100_zoll.prj},{NB=18232600},{ARTNR=18232600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{TL=L=3/8\" (9.525 mm)},{ZRB=100 = 25.4 mm},{Z=26},{AUSF=1F},{DE=78.07},{DF=87},{D=78.84},{ND=58},{B1=31.8},{L=45},{B=12},{GEW=1.38},{TYP=1},{RB=25.4},{ZTL=9.525},{OZB=3.05},{ZT=2.67},{R1=1.17},{R2=1.19},{BB=1.5},{KD=82.5},{ID=72.0},{DI=0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
TL
Pitch
ⁿ/ₐ
ZRB
Timing Belt width
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DE
De
[mm]
DF
Df
[mm]
D
d
[mm]
ND
[mm]
B1
b
[mm]
L
[mm]
B
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18231000
18231000
Steel, phosphated
Steel, phosphated
10 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
10
1F
29.56
36
30.33
20
31.8
45
8
0.17
84835080
18231100
18231100
Steel, phosphated
Steel, phosphated
11 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
11
1F
32.59
38
33.35
24
31.8
45
8
0.20
84835080
18231200
18231200
Steel, phosphated
Steel, phosphated
12 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
12
1F
35.62
42
36.37
24
31.8
45
8
0.26
84835080
18231300
18231300
Steel, phosphated
Steel, phosphated
13 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
13
1F
38.65
44
39.41
28
31.8
45
8
0.31
84835080
18231400
18231400
Steel, phosphated
Steel, phosphated
14 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
14
1F
41.68
48
42.44
28
31.8
45
10
0.36
84835080
18231500
18231500
Steel, phosphated
Steel, phosphated
15 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
15
1F
44.72
51
45.48
34
31.8
45
10
0.44
84835080
18231600
18231600
Steel, phosphated
Steel, phosphated
16 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
16
1F
47.75
54
48.51
36
31.8
45
10
0.48
84835080
18231700
18231700
Steel, phosphated
Steel, phosphated
17 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
17
1F
50.78
57
51.54
36
31.8
45
10
0.55
84835080
18231800
18231800
Steel, phosphated
Steel, phosphated
18 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
18
1F
53.81
60
54.59
40
31.8
45
10
0.62
84835080
18231900
18231900
Steel, phosphated
Steel, phosphated
19 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
19
1F
56.84
63
57.61
40
31.8
45
10
0.69
84835080
18232000
18232000
Steel, phosphated
Steel, phosphated
20 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
20
1F
59.88
66
60.63
40
31.8
45
10
0.76
84835080
18232100
18232100
Steel, phosphated
Steel, phosphated
21 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
21
1F
62.91
71
63.68
45
31.8
45
10
0.86
84835080
18232200
18232200
Steel, phosphated
Steel, phosphated
22 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
22
1F
65.94
75
66.70
45
31.8
45
12
0.94
84835080
18232300
18232300
Steel, phosphated
Steel, phosphated
23 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
23
1F
68.97
79
69.73
55
31.8
45
12
1.11
84835080
18232400
18232400
Steel, phosphated
Steel, phosphated
24 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
24
1F
72.00
79
72.77
55
31.8
45
12
1.17
84835080
18232500
18232500
Steel, phosphated
Steel, phosphated
25 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
25
1F
75.04
83
75.80
58
31.8
45
12
1.29
84835080
18232600
18232600
Steel, phosphated
Steel, phosphated
26 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
26
1F
78.07
87
78.84
58
31.8
45
12
1.38
84835080
18232700
18232700
Steel, phosphated
Steel, phosphated
27 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
27
1F
81.10
87
81.86
58
31.8
45
12
1.46
84835080
18232800
18232800
Steel, phosphated
Steel, phosphated
28 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
28
1F
84.13
91
84.89
58
31.8
45
12
1.56
84835080
18233000
18233000
Steel, phosphated
Steel, phosphated
30 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
30
1F
90.20
97
90.96
70
31.8
45
12
1.89
84835080
18233200
18233200
Steel, phosphated
Steel, phosphated
32 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
32
1F
96.26
103
97.03
70
31.8
45
12
2.10
84835080
18233300
18233300
Steel, phosphated
Steel, phosphated
33 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
33
1F
99.29
106
100.05
70
31.8
45
12
2.21
84835080
18233400
18233400
Steel, phosphated
Steel, phosphated
34 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
34
1F
102.32
111
103.08
70
31.8
45
12
2.35
84835080
18233500
18233500
Steel, phosphated
Steel, phosphated
35 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
35
1F
105.35
111
106.12
70
31.8
45
12
2.44
84835080
18233600
18233600
Steel, phosphated
Steel, phosphated
36 L 100-1F
L=3/8" (9.525 mm)
100 = 25.4 mm
36
1F
108.39
115
109.14
70
31.8
45
12
2.58
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D