目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
HD Switch housing - HD Switch housing
Rittal
机柜系统
卫生型设计
Powered by
CAD模型選擇
{rittal/schaltschranksys/hygienic_design/hd_tastergehaeuse_asmtab.prj},{NB=1686.600(2)},{BEST=1686.600},{DETAIL=2},{INFOWWW=Website},{BEZ1=HD Tastergehäuse 6 Taster},{BEZ2=Edelstahl, 1.4301},{BEZ3=},{VE=1 St.},{B=160},{H=220},{T=90},{GEW=2.12},{GEWNETT=1.92},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000200},{PPATH=assemblies/hd_tastergehaeuse_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
GEWNETT
Netto weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
1681.600
1681.600
HD Switch housing for 1 s...
Stainless steel, 1.4301
1 pcs
100
100
90
0.98
0.88
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1682.600
1682.600
HD Switch housing for 2 s...
Stainless steel, 1.4301
1 pcs
100
160
90
1.30
1.10
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1683.600
1683.600
HD Switch housing for 3 s...
Stainless steel, 1.4301
1 pcs
100
220
90
1.62
1.42
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1684.600
1684.600
HD Switch housing for 4 s...
Stainless steel, 1.4301
1 pcs
100
280
90
1.98
1.78
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1686.600
1686.600
HD Switch housing for 6 s...
Stainless steel, 1.4301
1 pcs
160
220
90
2.12
1.92
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1681.630
1681.630
HD switch housing 1.4301
for 1 switch d=30.5mm
1 pcs
100
100
90
0.98
0.88
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1682.630
1682.630
HD switch housing 1.4301
for 2 switches d=30.5mm
1 pcs
100
160
90
1.30
1.10
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1683.630
1683.630
HD switch housing 1.4301
for 3 switches d=30.5mm
1 pcs
100
220
90
1.62
1.42
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1684.630
1684.630
HD switch housing 1.4301
for 4 switches d=30.5mm
1 pcs
100
280
90
1.98
1.78
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
1686.630
1686.630
HD switch housing 1.4301
for 6 switches d=30.5mm
1 pcs
160
220
90
2.12
1.92
27-18-01-02
27-18-01-01
27-18-01-01
EC000200
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D