您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVUZ-NPT (USA) - 紧凑型气缸
Festo
产品 (A - Z)
A
AEVUZ
Powered by
CAD模型選擇
{festo/parts/a/aevuz/aevuz_ass_usa_ntnr.prj},{NB=160629 AEVUZ-4-0.04-P-A---(0_ntnr)},{TNR=160629},{OLDTNR=160629},{HID=1.000},{TYP=AEVUZ},{INFO=2013-12-31},{DIA=4\"},{DIAA=4.000},{HUBL=variabel},{HUB=0.04},{HUBW=[0.04\":1\"]},{HUBW2=[0.04:1]},{ZZZ=2.000},{HUBST=0},{AUSF=P-A},{BR=44.000},{BG=32.500},{D1=8.000},{E=128.000},{EE=1/4-27 NPT-2B},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{MM=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{AM=40.000},{D8=G1/4},{D9=11.700},{KF=1/2-20 UNF-2B},{KK=3/4-16 UNF-2A},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=7/8},{KDM=100},{PPATH=usa_templates/aevuz_sbl_usa.prj},{S11=0.000},{S2=0.000},{GEW=1.000},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
额定直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
160620 AEVUZ-1/2"-0.04-P-...
160620
AEVUZ
1/2"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160621 AEVUZ-5/8"-0.04-P-...
160621
AEVUZ
5/8"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160622 AEVUZ-3/4"-0.04-P-...
160622
AEVUZ
3/4"
variable
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160623 AEVUZ-1"-0.04-P-A
160623
AEVUZ
1"
variable
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160624 AEVUZ-1 1/4"-0.04-...
160624
AEVUZ
1 1/4"
variable
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160625 AEVUZ-1 5/8"-0.04-...
160625
AEVUZ
1 5/8"
variable
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160626 AEVUZ-2"-0.04-P-A
160626
AEVUZ
2"
variable
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160627 AEVUZ-2 1/2"-0.04-...
160627
AEVUZ
2 1/2"
variable
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160628 AEVUZ-3"-0.04-P-A
160628
AEVUZ
3"
variable
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160629 AEVUZ-4"-0.04-P-A
160629
AEVUZ
4"
variable
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
160630 AEVUZ-1/2"-0.04-A-...
160630
AEVUZ
1/2"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160631 AEVUZ-5/8"-0.04-A-...
160631
AEVUZ
5/8"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160632 AEVUZ-3/4"-0.04-A-...
160632
AEVUZ
3/4"
variable
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160633 AEVUZ-1"-0.04-A-P-...
160633
AEVUZ
1"
variable
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160634 AEVUZ-1 1/4"-0.04-...
160634
AEVUZ
1 1/4"
variable
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160635 AEVUZ-1 5/8"-0.04-...
160635
AEVUZ
1 5/8"
variable
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160636 AEVUZ-2"-0.04-A-P-...
160636
AEVUZ
2"
variable
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160637 AEVUZ-2 1/2"-0.04-...
160637
AEVUZ
2 1/2"
variable
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160638 AEVUZ-3"-0.04-A-P-...
160638
AEVUZ
3"
variable
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160639 AEVUZ-4"-0.04-A-P-...
160639
AEVUZ
4"
variable
A-P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D