Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ASN-KRS-ST - Bolt-on Hubs for Plate Wheels, Steel
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Plate wheels KRL, without hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenradscheibe_krl_ohne_nabe/anschr_nabe_f_kettenr.prj},{NB=14090183},{ARTNR=14090183},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{DA=90},{L=38.5},{D=60},{C=55},{B1=22.8},{B2=7},{B3=8.7},{DB=76},{N=6},{B=6.2},{POS=60°},{GEW=0.98},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DA
da
[mm]
L
[mm]
D
D - h9
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
DB
[mm]
N
N°
[mm]
B
[mm]
POS
Position
[Grad]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14090180
14090180
Steel
Steel
55
20.0
30
27
13.0
4
3.0
45
6
4.2
60°
0.16
84839089
14090181
14090181
Steel
Steel
70
25.0
40
37
14.8
5
5.2
58
6
5.2
60°
0.33
84839089
14090182
14090182
Steel
Steel
80
32.0
50
47
18.0
7
7.0
67
6
6.2
60°
0.33
84839089
14090183
14090183
Steel
Steel
90
38.5
60
55
22.8
7
8.7
76
6
6.2
60°
0.98
84839089
14090184
14090184
Steel
Steel
110
45.5
70
65
27.0
8
10.5
94
6
8.2
60°
1.42
84839089
14090185
14090185
Steel
Steel
130
55.0
80
75
28.0
12
15.0
107
6
8.2
60°
2.85
84839089
14090186
14090186
Steel
Steel
170
73.0
100
95
33.0
17
23.0
140
6
10.2
60°
6.32
84839089
14090187
14090187
Steel
Steel
220
83.0
140
135
40.0
20
23.0
182
6
12.2
60°
13.28
84839089
14090188
14090188
Steel
Steel
245
93.0
160
155
43.0
25
25.0
205
6
16.5
60°
19.48
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D