您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
10-AS 1FSM/FSC - Speed Controller with Indicator/Elbow Type/Universal Type/Clean Series
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/10_as_1fsm_fsc_asmtab.prj},{NB=10-AS2201FSM-01-04},{GUI=10-AS22*1FS*-*01-04*},{TYPE=(10) Clean Series},{CONTROL=0},{RANGE=FSM},{DIRECTION=},{THREAD=},{SEAL=},{HEXAGON=},{TYPE1=AS22},{D=4.0},{T=1/8},{MODEL1=04},{D1=8.2},{L1=19.1},{L2=26.2},{L3=19.1},{L4=43.9},{M=13.3},{W1=20.0},{W2=21.5},{X=6.5},{Y=15.0},{MASS1=13},{MASS2=14},{PPATH=10_as_1fsm_fsc/assembly/10_as_1fsm_fsc_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
ⁿ/ₐ
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1201FSM-M5E-02
10-AS12*1FS*-M5*-02
(10) Clean Series
2.0
M5x0.8
8.0
5.8
0.0
9.4
15.8
20.3
16.9
39.0
0.0
35.00
11.9
13.6
15.1
5.5
9.6
7
10-AS1201FSM-U10/32E-02
10-AS12*1FS*-U10/32*-02
(10) Clean Series
2.0
10/32UNF
8.0
5.8
0.0
9.4
15.8
20.3
16.9
39.0
0.0
35.00
11.9
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-23
10-AS12*1FS*-M5*-23
(10) Clean Series
3.2
M5x0.8
8.0
7.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-U10/32E-23
10-AS12*1FS*-U10/32*-23
(10) Clean Series
3.2
10/32UNF
8.0
7.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-04
10-AS12*1FS*-M5*-04
(10) Clean Series
4.0
M5x0.8
8.0
8.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-U10/32E-04
10-AS12*1FS*-U10/32*-04
(10) Clean Series
4.0
10/32UNF
8.0
8.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-06
10-AS12*1FS*-M5*-06
(10) Clean Series
8.0
M5x0.8
8.0
10.4
0.0
9.4
18.6
23.1
16.5
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
8
10-AS1201FSM-U10/32E-06
10-AS12*1FS*-U10/32*-06
(10) Clean Series
8.0
10/32UNF
8.0
10.4
0.0
9.4
18.6
23.1
16.5
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
8
10-AS1301FSM1-M5E-23
10-AS13*1FS*-M5*-23
(10) Clean Series
3.2
M5x0.8
8.0
7.2
9.6
9.4
11.6
19.4
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-U10/32E-23
10-AS13*1FS*-U10/32*-23
(10) Clean Series
3.2
10/32UNF
8.0
7.2
9.6
9.4
11.6
19.4
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-M5E-04
10-AS13*1FS*-M5*-04
(10) Clean Series
4.0
M5x0.8
8.0
8.2
9.6
9.4
11.5
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-U10/32E-04
10-AS13*1FS*-U10/32*-04
(10) Clean Series
4.0
10/32UNF
8.0
8.2
9.6
9.4
11.5
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-M5E-06
10-AS13*1FS*-M5*-06
(10) Clean Series
6.0
M5x0.8
8.0
10.4
9.6
9.4
11.5
20.9
20.4
36.6
39.0
35.00
13.3
13.6
0.0
0.0
9.6
8
10-AS1301FSM1-U10/32E-06
10-AS13*1FS*-U10/32*-06
(10) Clean Series
6.0
10/32UNF
8.0
10.4
9.6
9.4
11.5
20.9
20.4
36.6
39.0
35.00
13.3
13.6
0.0
0.0
9.6
8
10-AS2201FSM-01-23
10-AS22*1FS*-*01-23*
(10) Clean Series
3.2
1/8
13.0
7.2
0.0
12.0
19.1
26.2
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-04
10-AS22*1FS*-*01-04*
(10) Clean Series
4.0
1/8
13.0
8.2
0.0
12.0
19.1
26.2
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-06
10-AS22*1FS*-*01-06*
(10) Clean Series
6.0
1/8
13.0
10.4
0.0
12.0
19.1
26.2
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-08
10-AS22*1FS*-*01-08*
(10) Clean Series
8.0
1/8
13.0
13.2
0.0
12.0
22.4
29.5
19.1
43.9
0.0
40.80
14.2
20.0
21.5
6.5
15.0
15
10-AS2201FSM-01-10
10-AS22*1FS*-*01-10*
(10) Clean Series
10.0
1/8
13.0
15.9
0.0
12.0
25.3
32.4
19.1
43.9
0.0
40.80
15.6
20.0
21.5
6.5
15.0
16
10-AS2201FSM-02-23
10-AS22*1FS*-*02-23*
(10) Clean Series
3.2
1/4
17.0
7.2
0.0
13.0
20.9
30.2
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-04
10-AS22*1FS*-*02-04*
(10) Clean Series
4.0
1/4
17.0
8.2
0.0
13.0
20.9
30.2
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-06
10-AS22*1FS*-*02-06*
(10) Clean Series
6.0
1/4
17.0
10.4
0.0
13.0
23.4
32.7
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-08
10-AS22*1FS*-*02-08*
(10) Clean Series
8.0
1/4
17.0
13.2
0.0
13.0
23.9
33.2
22.6
49.7
0.0
44.20
14.2
21.5
24.0
7.8
16.2
27
10-AS2201FSM-02-10
10-AS22*1FS*-*02-10*
(10) Clean Series
10.0
1/4
17.0
15.9
0.0
13.0
26.9
36.2
22.6
49.7
0.0
44.20
15.6
21.5
24.0
7.8
16.2
28
10-AS2301FSM1-01-23
10-AS23*1FS*-*01-23*
(10) Clean Series
3.2
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
43.9
40.80
13.3
20.0
0.0
0.0
15.0
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D