Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07725 - Hoist rings 360° rotation grade 10
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07725.prj},{NB=07725-160290},{D1=31},{B=37},{B1=57},{B2=33},{H=98},{H1=46},{L=24},{S=13.5},{SW=10},{SW1=24},{TK=1500},{ANZM=150},{GEW=0.5288},{EAN=4059495176383},{XA=25.000},{XB=13.500},{XC=10.000},{XD=5.000},{XE=6.000},{XF=17.000},{XG=21.700},{XH=35.000},{XI=4.500},{XJ=100.000},{XK=24.766},{XL=16.403},{XM=10.000},{XN=13.000},{XO=8.000},{XP=23.504},{XQ=21.618},{XR=4.000},{TYP=1.000},{NDM=16.000},{BEST=07725-16029},{D=M16},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=NORELEM,},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
[mm]
H1
height
[mm]
L
Length
[mm]
S
thickness
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
TK
max.
[kg]
ANZM
Tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07725-08016
07725-08016
M8
24
35
55
30
85
35
11
10.0
6
13
300
30
0.3077
Yes
73181300
4059495176352
31.12.2099
98% Warenverfügbarkeit. N...
07725-10021
07725-10021
M10
24
35
55
30
85
36
16
10.0
6
17
630
60
0.3227
Yes
73181300
4059495176369
31.12.2099
98% Warenverfügbarkeit. N...
07725-12024
07725-12024
M12
31
37
57
33
98
44
18
13.5
8
19
1000
100
0.4904
Yes
73181300
4059495176376
31.12.2099
98% Warenverfügbarkeit. N...
07725-16029
07725-16029
M16
31
37
57
33
98
46
24
13.5
10
24
1500
150
0.5288
Yes
73181300
4059495176383
31.12.2099
98% Warenverfügbarkeit. N...
07725-20036
07725-20036
M20
45
54
82
50
140
57
34
16.5
12
30
2500
250
1.3150
Yes
73181300
4059495176390
31.12.2099
98% Warenverfügbarkeit. N...
07725-24041
07725-24041
M24
45
54
82
50
140
59
36
16.5
14
36
4000
400
1.4120
Yes
73181300
4059495176406
31.12.2099
98% Warenverfügbarkeit. N...
07725-30053
07725-30053
M30
59
65
99
60
170
81
48
22.5
17
46
5000
500
2.8870
Yes
73181300
4059495176413
31.12.2099
98% Warenverfügbarkeit. N...
07725-36060
07725-36060
M36
59
65
99
60
172
76
55
22.5
22
55
7000
700
3.0460
Yes
73181300
4059495176420
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D