Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06391 - Tension levers flat internal thread, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06391.prj},{NB=06391-3161},{BEST=06391-3161},{GRAD=0},{GR=3},{X=M 16},{T=27},{D=23.0},{D1=45},{D2=37},{D3=14},{H=28},{H1=2},{H2=17.0},{H3=0},{H4=0},{A=148},{A2=0},{ZZ=36},{GEW=0.4508},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495094991},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{NDM1=0.0000},{TYP1=1},{XA=15.000},{XB=2.500},{XC=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06391-1081
06391-1081
0
1
M 8
18
13.5
33
25
10
19
2
12.0
0
0
102
0
26
0.1633
Yes
73181600
4059495094960
31.12.2099
98% Warenverfügbarkeit. N...
06391-2101
06391-2101
0
2
M 10
21
19.0
41
30
12
22
2
13.5
0
0
131
0
30
0.2970
Yes
73181600
4059495094977
31.12.2099
98% Warenverfügbarkeit. N...
06391-2121
06391-2121
0
2
M 12
21
19.0
41
30
12
22
2
13.5
0
0
131
0
30
0.2921
Yes
73181600
4059495094984
31.12.2099
98% Warenverfügbarkeit. N...
06391-3161
06391-3161
0
3
M 16
27
23.0
45
37
14
28
2
17.0
0
0
148
0
36
0.4508
Yes
73181600
4059495094991
31.12.2099
98% Warenverfügbarkeit. N...
06391-1082
06391-1082
15
1
M 8
18
13.5
33
25
10
19
2
12.0
23
29
100
15
26
0.1633
Yes
73181600
4059495443263
31.12.2099
98% Warenverfügbarkeit. N...
06391-2102
06391-2102
15
2
M 10
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2970
Yes
73181600
4059495443300
31.12.2099
98% Warenverfügbarkeit. N...
06391-2122
06391-2122
15
2
M 12
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2921
Yes
73181600
4059495443355
31.12.2099
98% Warenverfügbarkeit. N...
06391-3162
06391-3162
15
3
M 16
27
23.0
45
37
14
28
2
17.0
33
48
145
15
36
0.4481
Yes
73181600
4059495443409
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D