您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pressure regulator BG3 (32/33) - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg3_32_33_asmtab.prj},{NB=005007},{CNSORDERNO=005007},{TYP=DR.33-10-G},{CNSORDERNO2=9.1533.00.002.0V},{DESC1=Druckregler G1/2 0,5-10 mit Manometer G 63.16 R},{DESC2=Pressure regulator G1/2 0,5-10 with gauge G 63.16 R},{S=0},{MANOMETER=1},{GEWNDM=G 1/2},{ARTNR=637.40 A-1},{DN=10013671},{PRA=2},{INFO=Info pdf},{PPATH=assemblies/druckregler_std_mini_bg3_dr32_dr33_asmtpl.prj},{CNSMASSEXACT=1.210}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
005439
005439
DR.32-10
030894
030894
DR.33-10
Pressure regulator G1/2 0...
1.120
028493
028493
DR.33-10
Pressure regulator G1/2 0...
1.121
9.1533.00.00002V
9.1533.00.00002V
DR.33
Pressure regulator G1/2 0...
1.117
003335
003335
DR.33
Pressure regulator G1/2 0...
1.094
008457
008457
DR.33-6
Pressure regulator G1/2 0...
1.089
036550
036550
DR.33-6
Pressure regulator G1/2 0...
1.089
032353
032353
DR.33-6
Pressure regulator G1/2 0...
1.089
003339
003339
DR.33-16
Pressure regulator G1/2 0...
1.132
9.1533.00.03001V
9.1533.00.03001V
DR.33
Pressure regulator G1/2 0...
1.133
020312
020312
DR.33-10
Pressure regulator G1/2 0...
1.120
033994
033994
DR.33-16
Pressure regulator G1/2 0...
1.132
003317
003317
DR.32-10-G
Pressure regulator G3/8 0...
1.229
005007
005007
DR.33-10-G
Pressure regulator G1/2 0...
1.210
004928
004928
DR.33-3-G
Pressure regulator G1/2 0...
1.184
003332
003332
DR.33-16-G
Pressure regulator G1/2 0...
1.207
035746
035746
DR.33-10-G
Pressure regulator G1/2 0...
1.100
040132
040132
DR.33-3-G
Pressure regulator G1/2 0...
1.184
040133
040133
DR.33-6-G
Pressure regulator G1/2 0...
1.179
036966
036966
DR.33-16-G
Pressure regulator G1/2 0...
1.222
038540
038540
DR.33-16-G
Pressure regulator G1/2 0...
1.207
003334
003334
DR.33-10-S
Pressure regulator G1/2 0...
1.140
003863
003863
DR.33-10-S
Pressure regulator G1/2 0...
1.132
017158
017158
DR.33-3-S
Pressure regulator G1/2 0...
1.096
9.1533.00.00102V
9.1533.00.00102V
DR.33 S
Pressure regulator G1/2 0...
1.132
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D