您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pressure regulator BG5 - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg5_54_55_asmtab.prj},{NB=025023},{CNSORDERNO=025023},{TYP=DR.55},{CNSORDERNO2=9.1655.00.006.0V},{DESC1=Druckregler G1 0,5-10 mit P1 max.=40bar},{DESC2=Pressure regulator G1 0,5-10 with P1 max.=40bar},{S=0},{MANOMETER=0},{GEWNDM=G 1},{ARTNR=637.50 C},{DN=10014951},{PRA=1},{INFO=Info pdf},{PPATH=assemblies/druckregler_std_mini_bg5_dr54_dr55_asmtpl.prj},{CNSMASSEXACT=2.245}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
003357
003357
DR.54-10
Pressure regulator G3/4 0...
2.082
9.1554.00.010.0
9.1554.00.010.0
DR.54
Pressure regulator G3/4 0...
1.981
040037
040037
DR.54-6
Pressure regulator G3/4 0...
2.035
015916
015916
DR.54-16
Pressure regulator G3/4 0...
2.193
031234
031234
DR.55-10
Pressure regulator G1 0,5...
2.026
9.1555.00.000.01
9.1555.00.000.01
DR.55
Pressure regulator G1 0,5...
2.026
003374
003374
DR.55
Pressure regulator G1 0,1...
1.924
9.1555.00.010.01
9.1555.00.010.01
DR.55
Pressure regulator G1 0,1...
1.925
003375
003375
DR.55-6
Pressure regulator G1 0,2...
1.979
003376
003376
DR.55-16
Pressure regulator G1 0,5...
2.136
034046
034046
DR.55-16
Pressure regulator G1 0,5...
2.356
025023
025023
DR.55
Pressure regulator G1 0,5...
2.245
005010
005010
DR.54-10-G
Pressure regulator G3/4 0...
2.172
9.1554.00.012.0
9.1554.00.012.0
DR.54 G
Pressure regulator G3/4 0...
2.071
9.1554.00.022.0
9.1554.00.022.0
DR.54 G
Pressure regulator G3/4 0...
2.125
9.1554.00.032.0
9.1554.00.032.0
DR.54 G
Pressure regulator G3/4 0...
2.268
039220
039220
DR.54-16-G
Pressure regulator G3/4 0...
2.488
005011
005011
DR.55-10-G
Pressure regulator G1 0,5...
2.115
036664
036664
DR.55-3-G
Pressure regulator G1 0,1...
2.014
047233
047233
DR.55-6-G
Pressure regulator G1 0,2...
2.288
003373
003373
DR.55-16-G
Pressure regulator G1 0,5...
2.211
038539
038539
DR.55-16-G
Pressure regulator G1 0,5...
2.431
9.1655.00.021.0V
9.1655.00.021.0V
DR.55 G
Pressure regulator G1 0,1...
2.014
9.1655.00.022.0V
9.1655.00.022.0V
DR.55 G
Pressure regulator G1 0,2...
2.069
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D