您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pressure regulator BG2 - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg2_22_23_asmtab.prj},{NB=003300},{CNSORDERNO=003300},{TYP=DR.22-10-G},{CNSORDERNO2=9.1522.00.002.0V},{DESC1=Druckregler G3/8 0,5-10 mit Manometer G 50.16 R},{DESC2=Pressure regulator G3/8 0,5-10 with gauge G 50.16 R},{S=0},{MANOMETER=1},{GEWNDM=G 3/8},{ARTNR=637.35 A},{GEW=G 3/8},{DN=10013668},{PRA=2},{INFO=Info pdf},{PPATH=assemblies/druckregler_std_mini_bg2_dr22_dr23_asmtpl.prj},{CNSMASSEXACT=0.845}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
004948
004948
DR.22-10
Pressure regulator G3/8 0...
0.770
014399
014399
DR.22-3
Pressure regulator G3/8 0...
0.784
003308
003308
DR.22-6
Pressure regulator G3/8 0...
0.945
030734
030734
DR.22-16
Pressure regulator G3/8 0...
0.786
033993
033993
DR.22-16
Pressure regulator G3/8 0...
0.786
036077
036077
DR.22-10
Pressure regulator G3/8 0...
0.770
031608
031608
DR.23-10
Pressure regulator G1/2 0...
0.803
022863
022863
DR.23
Pressure regulator G1/2 0...
0.816
003315
003315
DR.23-6
Pressure regulator G1/2 0...
0.978
003316
003316
DR.23-16
Pressure regulator G1/2 0...
0.818
036645
036645
DR.23-16
Pressure regulator G1/2 0...
0.818
003300
003300
DR.22-10-G
Pressure regulator G3/8 0...
0.845
013546
013546
DR.22-16-G
Pressure regulator G3/8 0...
0.864
004926
004926
DR.23-10-G
Pressure regulator G1/2 0...
0.818
005339
005339
DR.23-6-G
Pressure regulator G1/2 0...
1.056
006629
006629
DR.23-16-G
Pressure regulator G1/2 0...
0.896
041451
041451
DR.23 G
Pressure regulator G1/2 0...
0.891
026259
026259
DR.22-10-S
Pressure regulator G3/8 0...
0.790
026996
026996
DR.22-16-S
Pressure regulator G3/8 0...
0.816
038737
038737
DR.23-10-S
Pressure regulator G1/2 0...
0.822
037377
037377
DR.23-3-S
Pressure regulator G1/2 0...
0.836
9.1522.00.003.0V
9.1522.00.003.0V
DR.22 G S
Pressure regulator G3/8 0...
0.865
044856
044856
DR.23-10-G-S
Pressure regulator G1/2 0...
0.896
038718
038718
DR.23-16-G-S
Pressure regulator G1/2 0...
0.915
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D