您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
XAH Rings - Constant Section Rings
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/xah.prj},{NB=XAH-271},{PARTNBR=XAH-271},{SD=2.717},{DIA=2.882},{MAT=},{DIAT=(+.046/-.000)},{RT=0.093},{TT=(+/-.002)},{RRW=0.187},{RRWT=(+/-.005)},{GAP=.562 - .812},{GAP0=0.562},{TP=Double Scallop Type B},{GD=2.842},{GDT=(+/-.006)},{GW=0.103},{GWT=(+.005/-.000)},{DP=0.064},{RS=27656},{GY=12291},{W=40.37},{WT=0.090},{SR=0.180},{NW=0.062},{NE=Constant Section Rings},{RINGTYPE=Internal}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SD
Shaft Diameter
[Inch]
DIA
Outside Diameter
[Inch]
DIAT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
GAP
Free Gap
[Inch]
TP
End Type
ⁿ/ₐ
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GW
Groove Width Min.
[Inch]
GWT
Groove Width Tolerance
[Inch]
DP
Nominal Depth
[Inch]
RINGTYPE
Ring Type
ⁿ/ₐ
XAH-37
XAH-37
0.375
0.400
(+.020/-.000)
0.025
(+/-.002)
0.035
(+/-.003)
.125 - .218
Single Angle Type D
0.395
(+/-.003)
0.028
(+.003/-.000)
0.010
Internal
XAH-43
XAH-43
0.438
0.467
(+.020/-.000)
0.025
(+/-.002)
0.035
(+/-.003)
.125 - .218
Single Angle Type D
0.462
(+/-.003)
0.028
(+.003/-.000)
0.012
Internal
XAH-50
XAH-50
0.500
0.530
(+.025/-.000)
0.035
(+/-.002)
0.040
(+/-.003)
.187 - .344
Single Angle Type D
0.524
(+/-.003)
0.039
(+.003/-.000)
0.012
Internal
XAH-51
XAH-51
0.512
0.542
(+.025/-.000)
0.035
(+/-.002)
0.040
(+/-.003)
.187 - .344
Single Angle Type D
0.536
(+/-.003)
0.039
(+.003/-.000)
0.012
Internal
XAH-56
XAH-56
0.562
0.600
(+.025/-.000)
0.035
(+/-.002)
0.048
(+/-.003)
.187 - .344
Single Angle Type D
0.590
(+/-.003)
0.039
(+.003/-.000)
0.014
Internal
XAH-62
XAH-62
0.625
0.670
(+.025/-.000)
0.035
(+/-.002)
0.048
(+/-.003)
.187 - .344
Single Angle Type D
0.657
(+/-.003)
0.039
(+.003/-.000)
0.016
Internal
XAH-68
XAH-68
0.688
0.733
(+.025/-.000)
0.035
(+/-.002)
0.048
(+/-.003)
.187 - .344
Single Angle Type D
0.720
(+/-.003)
0.039
(+.003/-.000)
0.016
Internal
XAH-75
XAH-75
0.750
0.799
(+.025/-.000)
0.035
(+/-.002)
0.048
(+/-.003)
.187 - .344
Single Angle Type D
0.786
(+/-.003)
0.039
(+.003/-.000)
0.018
Internal
XAH-77
XAH-77
0.777
0.827
(+.025/-.000)
0.042
(+/-.002)
0.062
(+/-.003)
.187 - .344
Double Scallop Type B
0.813
(+/-.003)
0.046
(+.003/-.000)
0.018
Internal
XAH-81
XAH-81
0.812
0.867
(+.025/-.000)
0.042
(+/-.002)
0.062
(+/-.003)
.187 - .344
Double Scallop Type B
0.852
(+/-.003)
0.046
(+.003/-.000)
0.020
Internal
XAH-87
XAH-87
0.875
0.934
(+.031/-.000)
0.042
(+/-.002)
0.062
(+/-.003)
.281 - .438
Double Scallop Type B
0.919
(+/-.003)
0.046
(+.003/-.000)
0.022
Internal
XAH-90
XAH-90
0.901
0.961
(+.031/-.000)
0.042
(+/-.002)
0.078
(+/-.003)
.281 - .438
Double Scallop Type B
0.945
(+/-.003)
0.046
(+.003/-.000)
0.022
Internal
XAH-93
XAH-93
0.938
1.003
(+.031/-.000)
0.042
(+/-.002)
0.078
(+/-.003)
.281 - .438
Double Scallop Type B
0.986
(+/-.003)
0.046
(+.003/-.000)
0.024
Internal
XAH-100
XAH-100
1.000
1.070
(+.031/-.000)
0.042
(+/-.002)
0.078
(+/-.003)
.281 - .438
Double Scallop Type B
1.052
(+/-.003)
0.046
(+.003/-.000)
0.024
Internal
XAH-102
XAH-102
1.023
1.094
(+.031/-.000)
0.042
(+/-.002)
0.093
(+/-.003)
.281 - .438
Double Scallop Type B
1.075
(+/-.005)
0.046
(+.003/-.000)
0.026
Internal
XAH-106
XAH-106
1.062
1.134
(+.031/-.000)
0.050
(+/-.002)
0.093
(+/-.003)
.281 - .438
Double Scallop Type B
1.114
(+/-.005)
0.056
(+.003/-.000)
0.026
Internal
XAH-112
XAH-112
1.125
1.202
(+.031/-.000)
0.050
(+/-.002)
0.093
(+/-.003)
.375 - .562
Double Scallop Type B
1.181
(+/-.005)
0.056
(+.003/-.000)
0.028
Internal
XAH-118
XAH-118
1.188
1.270
(+.031/-.000)
0.050
(+/-.002)
0.093
(+/-.003)
.375 - .562
Double Scallop Type B
1.248
(+/-.005)
0.056
(+.003/-.000)
0.030
Internal
XAH-125
XAH-125
1.250
1.337
(+.031/-.000)
0.050
(+/-.002)
0.109
(+/-.003)
.375 - .562
Double Scallop Type B
1.314
(+/-.005)
0.056
(+.003/-.000)
0.032
Internal
XAH-131
XAH-131
1.312
1.404
(+.031/-.000)
0.050
(+/-.002)
0.109
(+/-.003)
.375 - .562
Double Scallop Type B
1.380
(+/-.005)
0.056
(+.003/-.000)
0.034
Internal
XAH-137
XAH-137
1.375
1.472
(+.031/-.000)
0.050
(+/-.002)
0.109
(+/-.003)
.375 - .562
Double Scallop Type B
1.447
(+/-.005)
0.056
(+.003/-.000)
0.036
Internal
XAH-143
XAH-143
1.438
1.535
(+.031/-.000)
0.050
(+/-.002)
0.125
(+/-.005)
.375 - .562
Double Scallop Type B
1.510
(+/-.005)
0.056
(+.003/-.000)
0.036
Internal
XAH-145
XAH-145
1.456
1.557
(+.031/-.000)
0.050
(+/-.002)
0.125
(+/-.005)
.375 - .562
Double Scallop Type B
1.532
(+/-.005)
0.056
(+.003/-.000)
0.038
Internal
XAH-150
XAH-150
1.500
1.607
(+.031/-.000)
0.050
(+/-.002)
0.125
(+/-.005)
.375 - .562
Double Scallop Type B
1.576
(+/-.005)
0.056
(+.003/-.000)
0.038
Internal
XAH-156
XAH-156
1.562
1.668
(+.046/-.000)
0.062
(+/-.002)
0.125
(+/-.005)
.437 - .687
Double Scallop Type B
1.642
(+/-.005)
0.068
(+.004/-.000)
0.040
Internal
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D