您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EVPS - Pressure compensation unit, VentPLUG, plastic, metric
WISKA
Venting, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/ventgland/evps.prj},{NB=EVPS-L 20 LG 10106592},{CNSORDERNO=10106592},{TL=21.4},{L=15},{SW=24},{E1=27},{AF=110},{WEIGHT=MIN},{VERS=4},{MP=12.58},{PREVIEW=evps_l_m20_hf_7035.png},{TYP=EVPS-L 20 LG},{RAL=RAL 7035},{D=M20x1.5},{CNSMAT=Verschlussschraube: Polyamid / Dichtung: EPDM / Membrane: ePTFE},{SGE=IP68 / IP 69},{NOTE1=VentPLUG Druckausgleichsstopfen Luftdurchlass 110l/h bei 70mbar},{ETEMP=-40°C bis 100°C},{CNSQUANTITY=10},{CERTIFICATION=},{INFO=HTML},{BAA997=},{AAS481=},{BAB664=},{BAD656=},{BAA351=},{AAS484=},{AAC108=},{W=},{TC=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106592/evps-l-20-lg.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10106592/evps-l-20-lg.html},{AAS460=M20},{BAA038=-40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
AF
Airflow at 70mbar
[l/h]
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA EVPS 12 LG 10102369
10102369
EVPS 12 LG
RAL 7035
M12x1.5
17.4
8
16
18
Stop end: polyamide / sea...
IP68 / IP 69
22
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS 12 BK 10102370
10102370
EVPS 12 BK
RAL 9005
M12x1.5
17.4
8
16
18
Stop end: polyamide / sea...
IP68 / IP 69
22
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS 20 LG 10106591
10106591
EVPS 20 LG
RAL 7035
M20x1.5
15.4
9
24
27
Stop end: polyamide / sea...
IP68 / IP 69
110
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS 20 BK 10106595
10106595
EVPS 20 BK
RAL 9005
M20x1.5
15.4
9
24
27
Stop end: polyamide / sea...
IP68 / IP 69
110
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS-L 20 LG 101065...
10106592
EVPS-L 20 LG
RAL 7035
M20x1.5
21.4
15
24
27
Stop end: polyamide / sea...
IP68 / IP 69
110
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS-L 20 BK 101065...
10106596
EVPS-L 20 BK
RAL 9005
M20x1.5
21.4
15
24
27
Stop end: polyamide / sea...
IP68 / IP 69
110
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS 40 LG 10106593
10106593
EVPS 40 LG
RAL 7035
M40x1,5
15.4
9
46
51
Stop end: polyamide / sea...
IP68 / IP 69
660
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS 40 BK 10106597
10106597
EVPS 40 BK
RAL 9005
M40x1.5
15.4
9
46
51
Stop end: polyamide / sea...
IP68 / IP 69
660
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS-L 40 LG 101065...
10106594
EVPS-L 40 LG
RAL 7035
M40x1,5
24.4
18
46
51
Stop end: polyamide / sea...
IP68 / IP 69
660
VentPLUG compensation uni...
-40°C to 100°C
10
WISKA EVPS-L 40 BK 101065...
10106598
EVPS-L 40 BK
RAL 9005
M40x1.5
24.4
18
46
51
Stop end: polyamide / sea...
IP68 / IP 69
660
VentPLUG compensation uni...
-40°C to 100°C
10
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D