您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESTS - SPRINT dust-protection gaskets, ESTS
WISKA
Sealings, accessories, tools
Powered by
CAD模型選擇
{wiska/dichtungen_zubehoer_werkzeuge/ests.prj},{NB=ESTS 25 10062453},{CNSORDERNO=10062453},{TYP=ESTS 25},{F=yellow},{TL=2},{D1=22},{D=M25x1.5},{FB=SPRINT 25},{CNSMAT=PE},{SGE=IP66},{ETEMP=-40°C to 75°C},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062453/ests-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062453/ests-25.html},{WEIGHT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
F
colour
ⁿ/ₐ
TL
Total length
[mm]
D
for diameter
ⁿ/ₐ
FB
Using for cable gland
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESTS 12 10062450
10062450
ESTS 12
yellow
2
M12x1.5
SPRINT 12
PE
IP66
-40°C to 75°C
100
WISKA ESTS 16 10062451
10062451
ESTS 16
yellow
2
M16x1.5
SPRINT 16
PE
IP66
-40°C to 75°C
100
WISKA ESTS 20 10062452
10062452
ESTS 20
yellow
2
M20x1.5
SPRINT 20
PE
IP66
-40°C to 75°C
100
WISKA ESTS 25 10062453
10062453
ESTS 25
yellow
2
M25x1.5
SPRINT 25
PE
IP66
-40°C to 75°C
100
WISKA ESTS 32 10062454
10062454
ESTS 32
yellow
2
M32x1.5
SPRINT 32
PE
IP66
-40°C to 75°C
100
WISKA ESTS 40 10062455
10062455
ESTS 40
yellow
2
M40x1.5
SPRINT 40
PE
IP66
-40°C to 75°C
100
WISKA ESTS 50 10062456
10062456
ESTS 50
yellow
2
M50x1.5
SPRINT 50
PE
IP66
-40°C to 75°C
100
0.001
WISKA ESTS 63 10062457
10062457
ESTS 63
yellow
2
M63x1.5
SPRINT 63
PE
IP66
-40°C to 75°C
100
0.001
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D