您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TR-HD - TUBUS-Serie
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/tr_hd.prj},{NB=TR79-20HD_0},{ARTNR=TR79-20HD},{EAUF1=2020},{EAUF2=2828},{F=477400},{HUB=21},{DF=0},{A=79},{B=153},{C=98},{D=102},{M=M12 x 35},{L1=24},{L2=54},{GEW=0.57},{INFO=Datenblatt},{DS=20.6},{DB=13.5},{HK=32.8},{NDM=12.000},{KDM=9.853},{ML=35.000},{VERS=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
EAUF1
Max. energy capacity per cycle for continous use
[Nm/Hub]
EAUF2
Energy capacity per cycle for emergency use
[Nm/Hub]
F
F max. static
[N]
HUB
Max. Stroke
[mm]
A
Width
[mm]
B
Length
[mm]
C
Width
[mm]
D
Distance
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Height
[mm]
GEW
Weight
[kg]
TR42-14HD
TR42-14HD
230
322
63900
14
42
148
59
102
M10 x 30
20
34
0.17
TR47-12HD
TR47-12HD
1320
1848
226600
31
47
150
58
102
M10 x 30
19
31
0.17
TR47-17HD
TR47-17HD
820
1148
245000
15
47
150
70
102
M10 x 30
24
32
0.18
TR52-14HD
TR52-14HD
3250
4550
575200
31
52
153
69
102
M10 x 30
22
29
0.18
TR57-21HD
TR57-21HD
380
532
149600
12
57
149
79
102
M10 x 30
18
48
0.34
TR62-15HD
TR62-15HD
1150
1610
146100
33
62
153
77
102
M10 x 30
16
40
0.33
TR62-19HD
TR62-19HD
1460
2044
152800
35
62
152
94
102
M10 x 30
16
41
0.36
TR63-24HD
TR63-24HD
1180
1652
389900
19
63
153
92
102
M10 x 30
20
46
0.33
TR72-26HD
TR72-26HD
390
546
122100
17
72
149
98
102
M12 x 35
23
59
0.56
TR79-20HD
TR79-20HD
2020
2828
477400
21
79
153
98
102
M12 x 35
24
54
0.57
TR79-31HD
TR79-31HD
850
1190
194400
24
79
155
112
102
M12 x 35
23
58
0.56
TR85-33HD
TR85-33HD
720
1008
304500
14
85
150
111
102
M12 x 35
23
71
0.71
TR89-21HD
TR89-21HD
2230
3122
254500
44
89
162
112
102
M12 x 35
22
48
0.56
TR90-37HD
TR90-37HD
830
1162
124800
26
90
155
128
102
M12 x 35
23
69
0.75
TR93-24HD
TR93-24HD
1780
2492
240700
37
93
155
115
102
M12 x 35
23
64
0.79
TR97-31HD
TR97-31HD
2740
3836
427600
28
97
159
129
102
M12 x 35
21
63
0.80
TR97-35HD
TR97-35HD
530
742
104800
21
97
151
131
102
M12 x 35
20
82
1.06
TR102-44HD
TR102-44HD
1280
1792
289300
20
102
156
147
102
M12 x 35
22
81
1.05
TR105-28HD
TR105-28HD
1640
2296
302500
24
105
156
126
102
M12 x 35
21
72
1.00
TR117-30HD
TR117-30HD
3720
5208
639100
30
117
166
143
102
M12 x 35
25
66
1.01
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D