您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Bushings TMB - TMB
OILES CORPORATION
Multi Bearings
OILES Toughmet
Powered by
CAD模型選擇
{oiles/multi_bearings/oiles_toughmet/bushings_tmb.prj},{NB=TMB-3015},{ORDERNO=TMB-3015},{S=30},{SRT=h7(0/-0.021)},{H=34},{HRT=H7(+0.025/0)},{ID=30},{IDR=+0.205/+0.060},{OD=34},{ODT=+0.090/+0.050},{T=2.0},{TT=-0.030/-0.090},{L=15},{LT=0/-0.3},{A=1.0},{AX=1.0},{B=C0.5},{BX=0.5},{TE=-40~+350},{P=24.5N/mm2 (250kgf/cm2)},{V=0.40m/s (24m/min)},{PV=1.65N/mm2・m/s (1,010kgf/cm2・m/min)},{AIT=The I.D. tolerance after press fitting is for reference only},{AOT=Outer diameter is measrued by exclusive gauge},{CAU=Please refer to catalog about detail}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
[mm]
S
Shaft Diameter
[mm]
SRT
Shaft Recommended Tolerance
[mm]
H
Housing Diameter
[mm]
HRT
Housing Recommended Tolerance
[mm]
ID
Inner Diameter
[mm]
IDR
Inner Diameter Tolerance after press
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
L
Length
[mm]
LT
Length Tolerance
[mm]
TE
Service Temperature Range
[°C]
P
Allowable max. Pressure
[N/mm^2]
V
Allowable max. Velocity
[m/s]
PV
Allowable max. PV value
[N/mm^2]
AIT
About Bearing Inner Diameter Tolerance
ⁿ/ₐ
AOT
About Bearing Outer Diameter Tolerance
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
TMB-0505
TMB-0505
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.165/+0.060
7
+0.055/+0.025
1.0
-0.030/-0.075
5
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0508
TMB-0508
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.165/+0.060
7
+0.055/+0.025
1.0
-0.030/-0.075
8
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0606
TMB-0606
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.165/+0.060
8
+0.055/+0.025
1.0
-0.030/-0.075
6
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0610
TMB-0610
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.165/+0.060
8
+0.055/+0.025
1.0
-0.030/-0.075
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0712
TMB-0712
7
h7(0/-0.015)
9
H7(+0.015/0)
7
+0.165/+0.060
9
+0.055/+0.025
1.0
-0.030/-0.075
12
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0808
TMB-0808
8
h7(0/-0.015)
10
H7(+0.015/0)
8
+0.165/+0.060
10
+0.055/+0.025
1.0
-0.030/-0.075
8
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0810
TMB-0810
8
h7(0/-0.015)
10
H7(+0.015/0)
8
+0.165/+0.060
10
+0.055/+0.025
1.0
-0.030/-0.075
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0812
TMB-0812
8
h7(0/-0.015)
10
H7(+0.015/0)
8
+0.165/+0.060
10
+0.055/+0.025
1.0
-0.030/-0.075
12
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0815
TMB-0815
8
h7(0/-0.015)
10
H7(+0.015/0)
8
+0.165/+0.060
10
+0.055/+0.025
1.0
-0.030/-0.075
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-0910
TMB-0910
9
h7(0/-0.015)
11
H7(+0.018/0)
9
+0.168/+0.060
11
+0.060/+0.030
1.0
-0.030/-0.075
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1010
TMB-1010
10
h7(0/-0.015)
12
H7(+0.018/0)
10
+0.168/+0.060
12
+0.060/+0.030
1.0
-0.030/-0.075
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1015
TMB-1015
10
h7(0/-0.015)
12
H7(+0.018/0)
10
+0.168/+0.060
12
+0.060/+0.030
1.0
-0.030/-0.075
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1020
TMB-1020
10
h7(0/-0.015)
12
H7(+0.018/0)
10
+0.168/+0.060
12
+0.060/+0.030
1.0
-0.030/-0.075
20
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1210
TMB-1210
12
h7(0/-0.018)
14
H7(+0.018/0)
12
+0.168/+0.060
14
+0.060/+0.030
1.0
-0.030/-0.075
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1215
TMB-1215
12
h7(0/-0.018)
14
H7(+0.018/0)
12
+0.168/+0.060
14
+0.060/+0.030
1.0
-0.030/-0.075
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1220
TMB-1220
12
h7(0/-0.018)
14
H7(+0.018/0)
12
+0.168/+0.060
14
+0.060/+0.030
1.0
-0.030/-0.075
20
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1406
TMB-1406
14
h7(0/-0.018)
16
H7(+0.018/0)
14
+0.188/+0.070
16
+0.065/+0.035
1.0
-0.035/-0.085
6
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1410
TMB-1410
14
h7(0/-0.018)
16
H7(+0.018/0)
14
+0.188/+0.070
16
+0.065/+0.035
1.0
-0.035/-0.085
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1415
TMB-1415
14
h7(0/-0.018)
16
H7(+0.018/0)
14
+0.188/+0.070
16
+0.065/+0.035
1.0
-0.035/-0.085
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1420
TMB-1420
14
h7(0/-0.018)
16
H7(+0.018/0)
14
+0.188/+0.070
16
+0.065/+0.035
1.0
-0.035/-0.085
20
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1510
TMB-1510
15
h7(0/-0.018)
17
H7(+0.018/0)
15
+0.188/+0.070
17
+0.065/+0.035
1.0
-0.035/-0.085
10
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1515
TMB-1515
15
h7(0/-0.018)
17
H7(+0.018/0)
15
+0.188/+0.070
17
+0.065/+0.035
1.0
-0.035/-0.085
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1520
TMB-1520
15
h7(0/-0.018)
17
H7(+0.018/0)
15
+0.188/+0.070
17
+0.065/+0.035
1.0
-0.035/-0.085
20
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1525
TMB-1525
15
h7(0/-0.018)
17
H7(+0.018/0)
15
+0.188/+0.070
17
+0.065/+0.035
1.0
-0.035/-0.085
25
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
TMB-1615
TMB-1615
16
h7(0/-0.018)
18
H7(+0.018/0)
16
+0.188/+0.070
18
+0.070/+0.035
1.0
-0.035/-0.085
15
0/-0.3
-40~+350
24.5N/mm2 (250kgf/cm2)
0.40m/s (24m/min)
1.65N/mm2・m/s (1,010kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D