您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH 751 - Ejectro, DIN 1530 Form D
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th751.prj},{NB=TH 751 / 2.6x160},{TYPE=TH 751},{IDNR=},{COMPANY=MSP},{D1=2.6},{L1=160},{D2=4.0},{DD=0.030},{K=1.71},{R=0.4},{L2=5},{MAT=WS},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter g6
[mm]
L1
Length +2/0
[mm]
D2
Head diameter
[mm]
D3
Diameter
[mm]
K
Head height +0.2/0
[mm]
R
Radius
[mm]
L2
Length max.
[mm]
MAT
Material
ⁿ/ₐ
TH 751 / 1x80
TH 751 / 1x80
TH 751
MSP
1.0
80
1.8
1.03
1.19
0.4
5
WS
TH 751 / 1x100
TH 751 / 1x100
TH 751
MSP
1.0
100
1.8
1.03
1.19
0.4
5
WS
TH 751 / 1x125
TH 751 / 1x125
TH 751
MSP
1.0
125
1.8
1.03
1.19
0.4
5
WS
TH 751 / 1.1x100
TH 751 / 1.1x100
TH 751
MSP
1.1
100
1.8
1.13
1.11
0.4
5
WS
TH 751 / 1.1x125
TH 751 / 1.1x125
TH 751
MSP
1.1
125
1.8
1.13
1.11
0.4
5
WS
TH 751 / 1.2x100
TH 751 / 1.2x100
TH 751
MSP
1.2
100
2.0
1.23
1.19
0.4
5
WS
TH 751 / 1.2x125
TH 751 / 1.2x125
TH 751
MSP
1.2
125
2.0
1.23
1.19
0.4
5
WS
TH 751 / 1.3x100
TH 751 / 1.3x100
TH 751
MSP
1.3
100
2.0
1.33
1.11
0.4
5
WS
TH 751 / 1.3x125
TH 751 / 1.3x125
TH 751
MSP
1.3
125
2.0
1.33
1.11
0.4
5
WS
TH 751 / 1.4x100
TH 751 / 1.4x100
TH 751
MSP
1.4
100
2.2
1.43
1.19
0.4
5
WS
TH 751 / 1.4x125
TH 751 / 1.4x125
TH 751
MSP
1.4
125
2.2
1.43
1.19
0.4
5
WS
TH 751 / 1.5x80
TH 751 / 1.5x80
TH 751
MSP
1.5
80
2.2
1.53
1.19
0.4
5
WS
TH 751 / 1.5x100
TH 751 / 1.5x100
TH 751
MSP
1.5
100
2.2
1.53
1.19
0.4
5
WS
TH 751 / 1.5x125
TH 751 / 1.5x125
TH 751
MSP
1.5
125
2.2
1.53
1.19
0.4
5
WS
TH 751 / 1.5x160
TH 751 / 1.5x160
TH 751
MSP
1.5
160
2.2
1.53
1.19
0.4
5
WS
TH 751 / 1.5x200
TH 751 / 1.5x200
TH 751
MSP
1.5
200
2.2
1.53
1.19
0.4
5
WS
TH 751 / 1.6x100
TH 751 / 1.6x100
TH 751
MSP
1.6
100
2.5
1.63
1.28
0.4
5
WS
TH 751 / 1.6x125
TH 751 / 1.6x125
TH 751
MSP
1.6
125
2.5
1.63
1.28
0.4
5
WS
TH 751 / 1.6x160
TH 751 / 1.6x160
TH 751
MSP
1.6
160
2.5
1.63
1.28
0.4
5
WS
TH 751 / 1.6x200
TH 751 / 1.6x200
TH 751
MSP
1.6
200
2.5
1.63
1.28
0.4
5
WS
TH 751 / 1.7x100
TH 751 / 1.7x100
TH 751
MSP
1.7
100
2.5
1.73
1.19
0.4
5
WS
TH 751 / 1.7x125
TH 751 / 1.7x125
TH 751
MSP
1.7
125
2.5
1.73
1.19
0.4
5
WS
TH 751 / 1.7x160
TH 751 / 1.7x160
TH 751
MSP
1.7
160
2.5
1.73
1.19
0.4
5
WS
TH 751 / 1.7x200
TH 751 / 1.7x200
TH 751
MSP
1.7
200
2.5
1.73
1.19
0.4
5
WS
TH 751 / 1.8x100
TH 751 / 1.8x100
TH 751
MSP
1.8
100
2.8
1.83
1.37
0.4
5
WS
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D