SU-L - Polyurethane spring
PROPLASTICA
Polyurethane springs
Powered by
CAD模型選擇
{fcpk_bytow/polyurethane_springs/polyurethane_spring_su-l.prj},{NB=SU-L063032},{D=63},{DN=063},{D1=18.0},{L=32},{LN=032},{LOAD1=12800},{LOAD2=1143},{HARDNESS=80},{COMPRESSION=11.2},{MATERIAL=wg FCPK},{DENSITY=1240},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
L
Nominal length
[mm]
LOAD1
Max. load
[N]
LOAD2
Load for each mm of compression
[N]
HARDNESS
Hardness
[Sha]
COMPRESSION
Max compresion 35%
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
SU-L016012
16
6.5
12
480
90
80
4.2
wg FCPK
1240
SU-L016016
16
6.5
16
480
80
80
5.6
wg FCPK
1240
SU-L016020
16
6.5
20
480
70
80
7.0
wg FCPK
1240
SU-L016025
16
6.5
25
480
55
80
8.7
wg FCPK
1240
SU-L020016
20
8.5
16
1000
180
80
5.6
wg FCPK
1240
SU-L020020
20
8.5
20
1000
143
80
7.0
wg FCPK
1240
SU-L020025
20
8.5
25
1000
115
80
8.7
wg FCPK
1240
SU-L020032
20
8.5
32
1000
90
80
11.2
wg FCPK
1240
SU-L025020
25
10.5
20
1900
270
80
7.0
wg FCPK
1240
SU-L025025
25
10.5
25
1900
218
80
8.7
wg FCPK
1240
SU-L025032
25
10.5
32
1900
173
80
11.2
wg FCPK
1240
SU-L025040
25
10.5
40
1900
136
80
14.0
wg FCPK
1240
SU-L032032
32
13.5
32
2500
227
80
11.2
wg FCPK
1240
SU-L032040
32
13.5
40
2500
178
80
14.0
wg FCPK
1240
SU-L032050
32
13.5
50
2500
142
80
17.5
wg FCPK
1240
SU-L032063
32
13.5
63
2500
114
80
22.0
wg FCPK
1240
SU-L040032
40
13.5
32
4700
427
80
11.2
wg FCPK
1240
SU-L040040
40
13.5
40
4700
335
80
14.0
wg FCPK
1240
SU-L040050
40
13.5
50
4700
268
80
17.5
wg FCPK
1240
SU-L040063
40
13.5
63
4700
214
80
22.0
wg FCPK
1240
SU-L040080
40
13.5
80
4700
167
80
28.0
wg FCPK
1240
SU-L050032
50
18.0
32
9000
807
80
11.2
wg FCPK
1240
SU-L050040
50
18.0
40
9000
643
80
14.0
wg FCPK
1240
SU-L050050
50
18.0
50
9000
514
80
17.5
wg FCPK
1240
SU-L050063
50
18.0
63
9000
410
80
22.0
wg FCPK
1240
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D