您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
Shaft Coupling Type WK, Type WKL
Powered by
CAD模型選擇
{stuewe/wk_typ_wk_wkl/wk_12.prj},{NB=Wellenkupplung WK-90-12 x86-(1,Durchmesser (DW),16,381,0,360,360)},{TYP=WK-90-12},{SP=1},{BER=Durchmesser (DW)},{DW=86},{MA=240},{ANZ=8},{G=M16},{SACKL=0},{D=185},{L=104},{H=50},{A=144},{D1=104},{H1=121},{E=3.5},{CHF=1},{CHFD=30},{DWMIN=86.00},{DWMAX=95.000},{MTMIN=16.00},{MTMAX=22.00},{PAXMIN=381.000},{PAXMAX=461.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=17.5},{INFO=Info PDF},{NDM=16},{KDM=13.546},{SW=24},{HH=10.0},{C=0.80},{DWX=22.49},{B=2.000},{WD1=17},{WD=30},{WS=4},{REIBWN=0.150},{EN=210000.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
MT
Max. transmissible torque of a
[kNm]
PAX
Max. transmissible axial load of a
[kN]
MA
Max. tightening torque of the tightening bolts
[Nm]
G
Thread
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
H
AR-width
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shaft coupling WK-10-12x ...
WK-10-12 x 9 x 39
WK-10-12
Diameter (DW)
0.04
8.000
12
M6
39
20
10
25
13
1.0
0.2
Shaft coupling WK-10-12x ...
WK-10-12 x 10 x 39
WK-10-12
Diameter (DW)
0.04
8.000
12
M6
39
20
10
25
13
1.0
0.2
Shaft coupling WK-12-12x ...
WK-12-12 x 12 x 44
WK-12-12
Diameter (DW)
0.07
11.000
12
M6
44
26
13
28
16
1.0
0.3
Shaft coupling WK-15-12x ...
WK-15-12 x 15 x 52
WK-15-12
Diameter (DW)
0.16
21.000
29
M8
52
30
15
36
21
1.4
0.5
Shaft coupling WK-20-12x ...
WK-20-12 x 20 x 60
WK-20-12
Diameter (DW)
0.29
29.000
29
M8
60
34
17
42
25
1.4
0.7
Shaft coupling WK-25-12x ...
WK-25-12 x 25 x 66
WK-25-12
Diameter (DW)
0.49
40.000
29
M8
66
38
19
48
32
1.9
0.9
Shaft coupling WK-30-12x ...
WK-30-12 x 30 x 76
WK-30-12
Diameter (DW)
0.77
51.000
29
M8
76
42
21
56
38
1.9
1.3
Shaft coupling WK-40-12x ...
WK-40-12 x 36 x 96
WK-40-12
Diameter (DW)
1.30
70.000
58
M10
96
50
25
70
47
2.3
2.5
Shaft coupling WK-50-12x ...
WK-50-12 x 44 x 112
WK-50-12
Diameter (DW)
2.30
102.000
100
M12
112
60
30
84
58
2.3
4.2
Shaft coupling WK-60-12x ...
WK-60-12 x 55 x 120
WK-60-12
Diameter (DW)
4.10
150.000
100
M12
120
68
34
94
66
2.3
4.8
Shaft coupling WK-70-12x ...
WK-70-12 x 63 x 148
WK-70-12
Diameter (DW)
6.20
196.000
100
M12
148
80
40
112
79
2.8
9.1
Shaft coupling WK-80-12x ...
WK-80-12 x 74 x 170
WK-80-12
Diameter (DW)
10.00
275.000
160
M14
170
94
44
130
94
3.6
13.4
Shaft coupling WK-90-12x ...
WK-90-12 x 86 x 185
WK-90-12
Diameter (DW)
16.00
381.000
240
M16
185
104
50
144
104
3.5
17.5
Shaft coupling WK-100-12x...
WK-100-12 x 96 x 197
WK-100-12
Diameter (DW)
23.00
483.000
240
M16
197
114
54
156
113
4.0
20.9
Shaft coupling WK-120-12x...
WK-120-12 x 107 x 230
WK-120-12
Diameter (DW)
35.00
648.000
240
M16
230
138
65
174
133
4.0
34.6
Shaft coupling WK-140-12x...
WK-140-12 x 126 x 290
WK-140-12
Diameter (DW)
56.00
881.000
470
M20
290
160
76
216
160
4.8
67.5
Shaft coupling WK-160-12x...
WK-160-12 x 150 x 320
WK-160-12
Diameter (DW)
81.00
1081.000
470
M20
320
176
83
234
180
4.8
85.0
Shaft coupling WK-180-12x...
WK-180-12 x 165 x 340
WK-180-12
Diameter (DW)
114.00
1381.000
470
M20
340
200
94
260
205
5.3
107.0
Shaft coupling WK-200-12x...
WK-200-12 x 185 x 370
WK-200-12
Diameter (DW)
164.00
1778.000
470
M20
370
228
96
290
226
6.8
134.0
Shaft coupling WK-220-12x...
WK-220-12 x 210 x 405
WK-220-12
Diameter (DW)
231.00
2199.000
820
M24
405
250
118
320
246
6.5
184.0
Shaft coupling WK-240-12x...
WK-240-12 x 230 x 430
WK-240-12
Diameter (DW)
271.00
2353.000
820
M24
430
270
128
340
267
7.5
221.0
Shaft coupling WK-260-12x...
WK-260-12 x 240 x 460
WK-260-12
Diameter (DW)
322.00
2683.000
1210
M27
460
290
138
366
288
7.0
268.0
Shaft coupling WK-280-12x...
WK-280-12 x 260 x 485
WK-280-12
Diameter (DW)
424.00
3265.000
1210
M27
485
330
166
400
308
8.0
347.0
Shaft coupling WK-300-12x...
WK-300-12 x 280 x 520
WK-300-12
Diameter (DW)
530.00
3787.000
1210
M27
520
346
174
420
328
7.0
415.0
Shaft coupling WK-320-12x...
WK-320-12 x 300 x 550
WK-320-12
Diameter (DW)
662.00
4414.000
1640
M30
550
376
190
446
348
8.2
501.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D