目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P531 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p531.prj},{NB=P53150.VZM14X110},{SHA256=npEE+Oz21ItR6vYaOmCwjSacrfqBcWH4/hucwUKqSrw=},{INAME=p531502evzm14x110},{NAME=p53150.vzm14x110},{NNCUSTOM=P531},{NTCUSTOM=STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 15},{NBCUSTOM=P53150.VZM14X110},{LINACUSTOM=P53150.VZM14X110},{STEPFILE=P53150VZM14X110.step},{PNGFILE=P531.png},{DWGFILE=P531.dwg},{CODE=P53150.VZM14X110},{MIS01=50},{MIS02=13.5},{MIS03=23},{MIS04=16},{MIS05=6.5},{MIS06=15},{MIS07=M14},{MIS08=110},{MIS09=299},{MIS10=33000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
E
[mm]
MIS05
s
[mm]
MIS06
R
[mm]
MIS07
d1
[mm]
MIS08
Q
[mm]
MIS09
Weight
[g]
MIS10
F1
[N]
P53140.VZM12X050
c3YENF9U/1rAz7J/heE48DXPN...
p531402evzm12x050
P53140.VZM12X050
40
11.5
20
16
6.5
15
M12
50
166
33000
P53140.VZM12X070
Ahv2Lly24Tb57ggR//eNfnD/i...
p531402evzm12x070
P53140.VZM12X070
40
11.5
20
16
6.5
15
M12
70
179
33000
P53140.VZM12X090
pcckm2HIywZyeoJVA1sS12hzN...
p531402evzm12x090
P53140.VZM12X090
40
11.5
20
16
6.5
15
M12
90
194
33000
P53140.VZM12X110
L574ry9VipJ4v33gVgA5L5uLo...
p531402evzm12x110
P53140.VZM12X110
40
11.5
20
16
6.5
15
M12
110
210
33000
P53140.VZM14X050
Lg7Gt01MoQh2HbESC4dD24may...
p531402evzm14x050
P53140.VZM14X050
40
11.5
20
16
6.5
15
M14
50
178
33000
P53140.VZM14X070
1xwR8Zq/gR/AF2yLy8slFQse8...
p531402evzm14x070
P53140.VZM14X070
40
11.5
20
16
6.5
15
M14
70
198
33000
P53140.VZM14X090
zHsU0EKrfTqDafFqKoFOlvt+4...
p531402evzm14x090
P53140.VZM14X090
40
11.5
20
16
6.5
15
M14
90
219
33000
P53140.VZM14X110
nbehXoisXyStw+VjXrzyv1iQ8...
p531402evzm14x110
P53140.VZM14X110
40
11.5
20
16
6.5
15
M14
110
236
33000
P53140.VZM14X130
E0DMUgcxyPefkSYVzyvSJ6zYy...
p531402evzm14x130
P53140.VZM14X130
40
11.5
20
16
6.5
15
M14
130
253
33000
P53140.VZM14X150
vgOiHDph44UrtgjmC4H6kVGTY...
p531402evzm14x150
P53140.VZM14X150
40
11.5
20
16
6.5
15
M14
150
270
33000
P53140.VZM16X050
pwaRn3EciPNldc8Kk/4WwovrZ...
p531402evzm16x050
P53140.VZM16X050
40
11.5
20
16
6.5
15
M16
50
194
50000
P53140.VZM16X070
TnTu1aa7mEWhnPtNAM35aS2lO...
p531402evzm16x070
P53140.VZM16X070
40
11.5
20
16
6.5
15
M16
70
220
50000
P53140.VZM16X090
OKbwZwwR7aQr/DgO+nh976bf+...
p531402evzm16x090
P53140.VZM16X090
40
11.5
20
16
6.5
15
M16
90
246
50000
P53140.VZM16X110
/cVca6kYy3/R44XPuhaKmz5lH...
p531402evzm16x110
P53140.VZM16X110
40
11.5
20
16
6.5
15
M16
110
271
50000
P53140.VZM16X130
kqwRsqk2WIgaYniMtHHlJo99a...
p531402evzm16x130
P53140.VZM16X130
40
11.5
20
16
6.5
15
M16
130
297
50000
P53140.VZM16X150
zuaNwdqQUxNqwOSXXlG19sDUe...
p531402evzm16x150
P53140.VZM16X150
40
11.5
20
16
6.5
15
M16
150
322
50000
P53140.VZM16X170
zwHoN50P367/L4WgPUSqkBg09...
p531402evzm16x170
P53140.VZM16X170
40
11.5
20
16
6.5
15
M16
170
350
50000
P53140.VZM16X190
Gu++wbgGhI5/n5mUAqERtTrHk...
p531402evzm16x190
P53140.VZM16X190
40
11.5
20
16
6.5
15
M16
190
373
50000
P53150.VZM12X050
kx9B7hvEpq1G19XH9eYHK+v4C...
p531502evzm12x050
P53150.VZM12X050
50
13.5
23
16
6.5
15
M12
50
229
33000
P53150.VZM12X090
9N8gvVP5f7jREL4IKUOvGBGVR...
p531502evzm12x090
P53150.VZM12X090
50
13.5
23
16
6.5
15
M12
90
257
33000
P53150.VZM12X110
0FckgC1BCN9rogUFpRlbtkeR8...
p531502evzm12x110
P53150.VZM12X110
50
13.5
23
16
6.5
15
M12
110
273
33000
P53150.VZM12X70
tp4/5ixtTqrwckJhMK4RShPy6...
p531502evzm12x70
P53150.VZM12X70
50
13.5
23
16
6.5
15
M12
70
242
33000
P53150.VZM14X050
LaHcyLxpnjfQkeS1YUdMIjn4H...
p531502evzm14x050
P53150.VZM14X050
50
13.5
23
16
6.5
15
M14
50
241
33000
P53150.VZM14X070
nxoUx6DVKNkWSbkrB81B1DtwC...
p531502evzm14x070
P53150.VZM14X070
50
13.5
23
16
6.5
15
M14
70
261
33000
P53150.VZM14X090
IgYCU6EivgI6k3C5FdSdSe4I3...
p531502evzm14x090
P53150.VZM14X090
50
13.5
23
16
6.5
15
M14
90
282
33000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D