目錄: NEXOIL
Created: 20.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
NXM-MX5D - Double acting, front tapped holes
NEXOIL
Serie NXM
Powered by
CAD模型選擇
{nexoil/nxm_series/nxm_mx5d_asmtab.prj},{NB=NXMMX5D-63-28-M-1/0-L-N--(--1/1-0/0-0/0-0/0-)},{ALS=63},{TYPE=MX5},{DR=D},{TYPEDR=MX5D},{ESS=},{STL=28},{FLST=M},{CRS=1},{CRSX=0},{SEAL=L},{BRK=N},{SFAR=},{DIST=-},{PBO1=1},{PBO2=1},{PBRK1=0},{PBRK2=0},{PSA1=0},{PSA2=0},{SI1=0},{SI2=0},{ATU=},{CB=30},{CD=20},{CX=30},{DD=M12x1.25},{DP=18},{DZ=M12x1.75},{E=90},{EP=19},{EW=30},{EX=22},{F=16},{FB=14.0},{G=38},{H=0},{L=32},{LH=44},{LT=38},{MR=29},{MS=40.0},{PJ=80},{R=65},{SB=18.0},{SS=86},{ST=26.0},{TC=89},{TD=32},{TG=64.3},{TM=100},{TO=117},{TS=124},{UB=60},{UM=150},{UO=145},{US=161},{UT=139},{UW=100},{VD=13},{VE=29},{WF=48},{WH=32},{XC=200},{XG=70},{XJ=149},{XO=206},{XS=65},{Y=71},{ZB=185},{ZJ=168},{PPATH=nxm_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ALS
Size
[mm]
INFODIS
Note
ⁿ/ₐ
B
Ø f8
[mm]
CB
[mm]
CD
H9 Ø
[mm]
CX
H7 Ø
[mm]
DD
Thread
ⁿ/ₐ
DP
[mm]
DZ
Thread
[mm]
E
max
[mm]
EP
[mm]
EW
[mm]
EX
[mm]
F
[mm]
FB
Ø
[mm]
G
[mm]
H
[mm]
L
[mm]
LH
h10
[mm]
LT
[mm]
MR
max
[mm]
MS
max
[mm]
PJ
[mm]
R
[mm]
RD
Ø f8
[mm]
SB
Ø
[mm]
SS
[mm]
ST
[mm]
TC
[mm]
TD
f8 Ø
[mm]
TG
[mm]
TM
[mm]
TO
[mm]
TS
[mm]
UB
[mm]
UM
[mm]
UO
max
[mm]
US
[mm]
UT
[mm]
UW
[mm]
VD
[mm]
VE
[mm]
WF
[mm]
WH
[mm]
XC
[mm]
XG
[mm]
XJ
[mm]
XO
[mm]
XS
[mm]
Y
[mm]
ZB
[mm]
ZJ
[mm]
NXM MX5D-25-12-M-1-L-N-E1
25
-
24
12
10
12
M5x0.8
8
M5x0.8
40
8
12
10
10
5.5
25
5
13
19
16
12
20.0
53
27
38
6.6
73
8.5
38
12
28.3
48
51
54
24
68
65
72
58
48
6
16
25
15
127
44
101
130
33
50
121
114
NXM MX5D-32-14-M-1-L-N-E1
32
-
26
16
12
16
M6x1
9
M6x1
45
11
16
14
10
6.6
25
5
19
22
20
17
22.5
56
33
42
9.0
73
12.5
44
16
33.2
55
58
63
32
79
70
84
68
55
12
22
35
25
147
54
115
148
45
60
137
128
NXM MX5D-40-18-M-1-L-N-E1
40
-
30
20
14
20
M8x1
12
M8x1.25
63
13
20
16
10
11.0
38
0
19
31
25
17
29.0
73
41
62
11.0
98
12.5
63
20
41.7
76
87
83
40
108
110
103
95
76
12
22
35
25
172
57
134
178
45
62
166
153
NXM MX5D-50-22-M-1-L-N-E1
50
-
34
30
20
25
M12x1.25
18
M12x1.75
75
17
30
20
16
14.0
38
0
32
37
31
29
33.0
74
52
74
14.0
92
19.0
76
25
52.3
89
105
102
60
129
130
127
116
89
9
25
41
25
191
64
140
190
54
67
176
159
NXM MX5D-63-28-M-1-L-N-E1
63
-
42
30
20
30
M12x1.25
18
M12x1.75
90
19
30
22
16
14.0
38
0
32
44
38
29
40.0
80
65
75
18.0
86
26.0
89
32
64.3
100
117
124
60
150
145
161
139
100
13
29
48
32
200
70
149
206
65
71
185
168
NXM MX5D-80-36-M-1-L-N-E1
80
-
50
40
28
40
M16x1.5
24
M16x2
115
23
40
28
20
18.0
45
0
39
57
48
34
50.0
93
83
82
18.0
105
26.0
114
40
82.7
127
149
149
80
191
180
186
178
127
9
29
51
31
229
76
168
238
68
77
212
190
NXM MX5D-100-45-M-1-L-N-E...
100
-
60
50
36
50
M16x1.5
24
M16x2
130
30
50
35
22
18.0
45
0
54
63
58
50
62.0
101
97
92
26.0
102
32.0
127
50
96.9
140
162
172
100
220
200
216
207
140
10
32
57
35
257
71
187
261
79
82
225
203
NXM MX5D-125-56-M-1-L-N-E...
125
-
72
60
45
60
M22x1.5
27
M22x2.5
165
38
60
44
22
22.0
58
0
57
82
72
53
80.0
117
126
105
26.0
131
32.0
165
63
125.9
178
208
210
120
278
250
254
265
178
10
32
57
35
289
75
209
304
79
86
260
232
NXM MX5D-160-70-M-1-L-N-E...
160
-
88
70
56
80
M27x2
32
M27x3
205
47
70
55
25
26.0
58
0
63
101
92
59
100.0
130
155
125
33.0
130
38.0
203
80
154.9
215
253
260
140
341
300
318
329
215
7
32
57
32
308
75
230
337
86
86
279
245
NXM MX5D-200-90-M-1-L-N-E...
200
-
108
80
70
100
M30x2
40
M30x3
245
57
80
70
25
33.0
76
0
82
122
116
78
120.0
165
190
150
39.0
172
44.0
241
100
190.2
279
300
311
160
439
360
381
401
279
7
32
57
32
381
85
276
415
92
98
336
299
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D