您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Plexiglass pipes - Inspection components
NORO
Inspection components
Powered by
CAD模型選擇
{noro/06_inspection_components/inspection_pipes_plexiglass.prj},{NB=NORO 1513161},{ARTNR=1513161},{DN=150},{D1=149},{D2=144},{L=200},{S=1.0},{MAT=1.4301},{SF=blasted},{INFO=PDF},{DPI=138},{DPA=144},{LP=145}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Plexiglass pipes 081...
0813161
80
77
74
200
1.0
1.4301
blasted
NORO Plexiglass pipes 101...
1013161
100
99
94
200
1.0
1.4301
blasted
NORO Plexiglass pipes 121...
1213161
120
119
114
200
1.0
1.4301
blasted
NORO Plexiglass pipes 151...
1513161
150
149
144
200
1.0
1.4301
blasted
NORO Plexiglass pipes 171...
1713161
175
174
169
200
1.5
1.4301
blasted
NORO Plexiglass pipes 201...
2013161
200
199
194
250
1.5
1.4301
blasted
NORO Plexiglass pipes 251...
2513161
250
249
244
250
1.5
1.4301
blasted
NORO Plexiglass pipes 301...
3013161
300
299
292
250
1.5
1.4301
blasted
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D