您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Inspection spouts - Inspection components
NORO
Inspection components
Powered by
CAD模型選擇
{noro/06_inspection_components/inspection_spouts.prj},{NB=NORO 3012012},{ARTNR=3012012},{DN1=300},{DN2=150},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
Diameter
[mm]
DN2
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
A
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Inspection spout 081...
0811012
80
80
78
78
150
30
1.5
1.0330
powder coated
NORO Inspection spout 101...
1011012
100
100
100
100
170
33
1.5
1.0330
powder coated
NORO Inspection spout 121...
1211012
120
100
120
100
170
33
1.5
1.0330
powder coated
NORO Inspection spout 151...
1511012
150
120
150
120
200
33
1.5
1.0330
powder coated
NORO Inspection spout 171...
1711012
175
150
175
150
230
35
1.5
1.0330
powder coated
NORO Inspection spout 201...
2011012
200
150
200
150
230
35
1.5
1.0330
powder coated
NORO Inspection spout 251...
2511012
250
150
250
150
230
35
1.5
1.0330
powder coated
NORO Inspection spout 301...
3011012
300
150
300
150
230
35
1.5
1.0330
powder coated
NORO Inspection spout 351...
3511012
350
150
350
150
230
35
1.5
1.0330
powder coated
NORO Inspection spout 102...
1021012
100
100
99
99
170
33
2.0
1.0330
powder coated
NORO Inspection spout 122...
1221012
120
100
119
99
170
33
2.0
1.0330
powder coated
NORO Inspection spout 152...
1521012
150
120
149
119
200
33
2.0
1.0330
powder coated
NORO Inspection spout 172...
1721012
175
150
174
149
230
35
2.0
1.0330
powder coated
NORO Inspection spout 202...
2021012
200
150
199
149
230
35
2.0
1.0330
powder coated
NORO Inspection spout 252...
2521012
250
150
249
149
230
35
2.0
1.0330
powder coated
NORO Inspection spout 302...
3021012
300
150
299
149
230
35
2.0
1.0330
powder coated
NORO Inspection spout 352...
3521012
350
150
349
149
230
35
2.0
1.0330
powder coated
NORO Inspection spout 153...
1531012
150
120
148
118
200
33
3.0
1.0330
powder coated
NORO Inspection spout 173...
1731012
175
150
173
148
230
35
3.0
1.0330
powder coated
NORO Inspection spout 203...
2031012
200
150
198
148
230
35
3.0
1.0330
powder coated
NORO Inspection spout 253...
2531012
250
150
248
148
230
35
3.0
1.0330
powder coated
NORO Inspection spout 303...
3031012
300
150
298
148
230
35
3.0
1.0330
powder coated
NORO Inspection spout 353...
3531012
350
150
348
148
230
35
3.0
1.0330
powder coated
NORO Inspection spout 081...
0812012
80
80
78
78
150
30
1.5
1.0330
hot-dip galv.
NORO Inspection spout 101...
1012012
100
100
100
100
170
33
1.5
1.0330
hot-dip galv.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D