NKXN,NKXZN - Needle Roller Bearings With Thrust Ball Bearings - No Inner Ring (Open Type/With Covers)
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/nkxn.prj},{NB=NKXN25},{TYPE=NKXN},{RFS=k5},{RFH=K6},{MAT=52100 Bearing Steel Equivalent},{DD=25},{D=37},{L=30},{T=11},{RR=0.6},{RR1=0.6},{D1=42},{D2H=0},{LL=9.5},{AA1=0.0},{CR=14.2},{COR=24},{CA=19.6},{CPA=37},{RPM=4600},{DS=35},{R=0.6},{L1=0.55},{DR1=5.00},{DL1=4.65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
型号
ⁿ/ₐ
RFS
导向轴 推荐配合
ⁿ/ₐ
RFH
固定座推荐配合
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
AC
附属品
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
T
[mm]
RR
r (min.)
[mm]
D1
[mm]
D2
[mm]
LL
l
[mm]
AA
a
[mm]
CR
基本动态额定负载Cr
[kN]
COR
基本静态额定负载 Cor
[kN]
CA
轴向 基本额定动负载 Ca
[kN]
CPA
基本额定静负载 Cpa
[kN]
RPM
Allowable Rotational Speed rpm (Reference)
ⁿ/ₐ
DS
安装尺寸 CS(最小)
[mm]
R
安装尺寸 R (最大)
[mm]
NKXN10
NKXN10
k5
K6
相当于SUJ2
No Cover
10
19
23
9
0.3
24
25
6.5
19.7
5.4
6.4
10
14
6700
18
0.3
NKXN12
NKXN12
k5
K6
相当于SUJ2
No Cover
12
21
23
9
0.3
26
-
6.5
-
6
7.7
10.3
15.4
6400
20
0.3
NKXN15
NKXN15
k5
K6
相当于SUJ2
No Cover
15
24
23
9
0.3
28
29
6.5
23.7
8.2
10.2
10.5
16.8
6200
23
0.3
NKXN17
NKXN17
k5
K6
相当于SUJ2
No Cover
17
26
25
9
0.3
30
-
8.0
-
10.4
14.4
10.8
18.2
6000
25
0.3
NKXN20
NKXN20
k5
K6
相当于SUJ2
No Cover
20
30
30
10
0.3
35
-
10.5
-
16.4
27.1
14.2
24.7
5200
29
0.3
NKXN25
NKXN25
k5
K6
相当于SUJ2
No Cover
25
37
30
11
0.6
42
-
9.5
-
14.2
24
19.6
37
4600
35
0.6
NKXN30
NKXN30
k5
K6
相当于SUJ2
No Cover
30
42
30
11
0.6
47
-
9.5
-
22.3
39.5
20.4
42
4300
40
0.6
NKXN35
NKXN35
k5
K6
相当于SUJ2
No Cover
35
47
30
12
0.6
52
-
9.0
-
20
36
20.4
44.5
3900
45
0.6
NKXN40
NKXN40
k5
K6
相当于SUJ2
No Cover
40
52
32
13
0.6
60
-
10.0
-
25.9
52.5
26.9
63
3500
52
0.6
NKXN45
NKXN45
k5
K6
相当于SUJ2
No Cover
45
58
32
14
0.6
65
-
9.0
-
27.6
59
27.9
69
3200
57
0.6
NKXN50
NKXN50
k5
K6
相当于SUJ2
No Cover
50
62
35
14
0.6
70
-
10.0
-
27.9
62
28.8
75.5
3100
62
0.6
NKXN60
NKXN60
k5
K6
相当于SUJ2
No Cover
60
72
40
17
1.0
85
87
12.0
80.5
29.8
71.5
41.5
113
2600
75
1.0
NKXN70
NKXN70
k5
K6
相当于SUJ2
No Cover
70
85
40
18
1.0
95
-
11.0
-
36.5
86
43
127
2400
85
1.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D