피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
NBK (Nabeya Bi-tech Kaisha)
klemmungen
Powered by
CAD모델 선택
{nbk/klemmungen/mks_asmtab.prj},{NB=MKS3012I---_NBK},{NBKID=1},{SORTIERUNG=1},{HALTEKRPLUS=2600},{DRUCK=5.5},{BDRUCK=6.0},{BDRUCKMAX=6.5},{OW=18.00},{D=MIN},{T=MIN},{A=90.0},{B1=39.0},{BMAX=68.0},{C=MIN},{CC=3.5},{X=MIN},{E=38.5},{A1=22},{A2=5},{A3=58.0},{B=68.0},{B2=22},{B3=8.5},{B4=24.0},{H=9.0},{F=8},{G2=8},{X1=24.5},{Y1=10.8},{X2=15.0},{Y2=9.0},{K=25},{KSCH=22.000},{TABELLE=27.02},{KLEMTYP=MKSOS},{ARTIKEL=MKS3012I},{VERMERK=},{ZZA=U},{ZZB=U},{AKTIV=J},{ARTNUM=3012I},{ADAPTERPLA=},{ABDECKBAND=},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=},{SCHIENTYP=},{GROESSE=},{WAGENTYP=},{HALTEKRAFT=1050},{PLUS=Plusanschluss möglich},{RICHT=von vorne},{G=M8},{G1=M5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTELLNUM
item number clamping element
ⁿ/ₐ
ADAPTERPLA
item number adapting plate
ⁿ/ₐ
ABDECKBAND
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
SCHIENHERS
guide rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of guide rail
ⁿ/ₐ
GROESSE
size
[mm]
WAGENTYP
type of carriage
ⁿ/ₐ
HALTEKRAFT
fixing power
ⁿ/ₐ
PLUS
PLUS-connection
ⁿ/ₐ
HALTEKRPLUS
fixing powerwith PLUS-connection
[N]
DRUCK
opening pressure min.
[bar]
BDRUCK
operating pressure
[bar]
BDRUCKMAX
max. operating pressure
[bar]
RICHT
installation way
ⁿ/ₐ
OW
Klemmbreite
[mm]
D
fastening surface/rail base
[mm]
T
thickness of adapting plate
[mm]
A
width
[mm]
B1
casing length
[mm]
BMAX
max. length
[mm]
C
clearance
[mm]
X
fastening surface/rail base without adapting plate
[mm]
E
casing height
[mm]
A1
fixing holes/width
[mm]
A2
air filter
[mm]
A3
cap position
[mm]
B
overall length
[mm]
B2
fixing holes/length
[mm]
B3
fixing holes/length
[mm]
B4
cap position
[mm]
G
fastening screw thread
ⁿ/ₐ
H
depth of fastening screw thread
[mm]
F
Ø airfilter
[mm]
G1
air connection / PLUS-connection
ⁿ/ₐ
X1
air connection horizontal
ⁿ/ₐ
Y1
air connection vertical
ⁿ/ₐ
X2
air filter or PLUS-connection horizontal
ⁿ/ₐ
Y2
air filter or PLUS-connection vertical
ⁿ/ₐ
K
cap diameter
[mm]
MKS1201A
MKS1201A
standard
250
PLUS-connection is possib...
600
5.5
6.0
6.5
from above
12.00
48.6
50.0
64.0
16.0
15
0
29.7
64.0
15
20.5
8.5
M4
4.5
0
M3
39.0
5.0
46.0
3.9
12
MKS1501-300
MKS1501-300
standard
400
without PLUS-connection
5.5
6.5
from above
15.00
64.0
39.0
58.0
21.5
15
5
45.4
58.0
15
15.5
12.0
M4
4.5
8
M5
34.0
16.5
34.0
6.1
16
MKS1501A
MKS1501A
standard
400
PLUS-connection is possib...
1300
5.5
6.0
6.5
from above
15.00
55.0
39.0
58.0
21.5
15
5
34.0
58.0
15
15.5
12.0
M4
4.5
8
M5
34.0
17.0
34.0
6.1
16
MKS1501E
MKS1501E
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from front
9.50
55.0
39.0
58.0
20.8
15
6
34.0
58.0
15
15.5
11.6
M4
4.5
8
M5
34.0
16.1
34.0
5.6
16
MKS1502K
MKS1502K
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from above
13.80
55.0
39.0
58.0
21.5
15
5
34.0
58.0
15
15.5
12.0
M4
4.5
8
M5
34.0
17.0
34.0
6.1
16
MKS1502KB
MKS1502KB
standard
400
without PLUS-connection
5.5
6.5
from above
37.00
77.0
39.0
58.0
19.0
15
0
56.0
58.0
15
11.5
9.6
M5
5.0
0
M5
34.5
5.0
0.0
0.0
16
MKS1503BM
MKS1503BM
standard
400
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
0.00
55.0
39.0
58.0
20.8
15
6
34.0
58.0
15
15.5
11.6
M4
4.5
8
M5
34.0
16.1
34.0
5.6
16
MKS1504F
MKS1504F
standard
400
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
9.30
55.0
39.0
58.0
20.8
15
6
34.0
58.0
15
15.5
11.6
M4
4.5
8
M5
34.0
16.1
34.0
5.6
16
MKS1505AK
MKS1505AK
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from front
9.50
55.0
39.0
58.0
20.8
15
5
34.0
58.0
15
15.5
11.6
M4
4.5
8
M5
34.0
16.3
34.0
5.6
16
MKS1505G
MKS1505G
standard
300
without PLUS-connection
5.5
6.5
from above
12.75
55.0
39.0
58.0
21.5
15
5
34.0
58.0
15
15.5
12.0
M4
4.5
8
M5
34.0
17.0
34.0
5.9
16
MKS1510B
MKS1510B
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from front
10.00
55.0
39.0
58.0
20.8
15
5
34.0
58.0
15
15.5
11.6
M4
4.5
8
M5
34.0
16.3
34.0
5.6
16
MKS1514D
MKS1514D
standard
400
without PLUS-connection
5.5
6.5
from above
13.00
55.0
39.0
58.0
21.5
15
5
34.0
58.0
15
15.5
12.0
M4
4.5
8
M5
34.0
17.0
34.0
5.9
16
MKS1701B
MKS1701B
standard
250
PLUS-connection is possib...
600
5.5
6.0
6.5
from above
33.00
70.0
48.0
64.0
15.8
15
5
50.6
64.0
15
11.5
8.3
M5
7.5
8
M5
33.0
5.7
41.0
4.2
12
MKS2001A
MKS2001A
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from above
20.00
66.0
39.0
61.0
25.5
20
6
43.0
61.0
20
5.0
14.4
M5
5.5
8
M5
34.0
6.0
17.1
6.0
20
MKS2001E
MKS2001E
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
12.40
66.0
39.0
61.0
27.0
20
5
43.0
61.0
20
9.0
15.5
M6
6.0
8
M5
34.5
6.0
17.3
4.5
20
MKS2001G
MKS2001G
standard
400
without PLUS-connection
5.5
6.5
from above
20.00
60.0
49.0
68.0
19.5
15
0
39.0
68.0
25
12.0
10.5
M5
6.0
0
M5
44.0
5.0
0.0
0.0
16
MKS2002K
MKS2002K
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from above
18.30
66.0
39.0
61.0
25.5
20
5
43.0
61.0
20
5.0
14.4
M5
5.5
8
M5
34.0
6.0
17.1
6.0
20
MKS2002KB
MKS2002KB
standard
600
PLUS-connection is possib...
1600
5.5
6.0
6.5
from above
40.30
88.0
39.0
61.0
25.5
20
5
65.0
61.0
20
5.0
14.4
M5
5.5
8
M5
35.0
6.0
17.1
6.0
25
MKS2003BM
MKS2003BM
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
0.00
66.0
39.0
61.0
27.0
20
5
43.0
61.0
20
9.0
15.5
M6
6.0
8
M5
34.5
6.0
17.3
4.5
20
MKS2004F
MKS2004F
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
11.50
66.0
39.0
61.0
27.0
20
5
43.0
61.0
20
9.0
15.5
M6
6.0
8
M5
34.5
6.0
17.3
4.5
20
MKS2005A
MKS2005A
standard
600
without PLUS-connection
5.5
6.5
from above
17.60
66.0
39.0
61.0
25.5
20
5
43.0
61.0
20
5.0
14.4
M5
5.5
8
M5
34.0
6.0
17.1
6.0
20
MKS2005AK
MKS2005AK
standard
600
PLUS-connection is possib...
1300
5.5
6.0
6.5
from front
11.80
66.0
39.0
61.0
27.0
20
5
43.0
61.0
20
9.0
15.5
M6
6.0
8
M5
34.5
6.0
17.3
4.5
20
MKS2005G
MKS2005G
standard
400
without PLUS-connection
5.5
6.5
from above
15.60
66.0
39.0
61.0
24.5
20
6
39.0
61.0
20
10.0
13.4
M5
4.2
8
M5
35.0
21.0
34.0
5.2
20
MKS2005KB
MKS2005KB
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from front
33.80
80.0
39.0
58.0
23.5
20
5
59.0
58.0
20
15.5
14.0
M4
4.5
8
M5
31.0
5.0
4.5
5.0
16
MKS2005KN
MKS2005KN
standard
400
PLUS-connection is possib...
1050
5.5
6.0
6.5
from front
11.80
60.0
39.0
58.0
25.0
15
5
34.0
58.0
12
13.5
14.5
M4
4.5
8
M5
31.0
5.0
7.0
5.0
16
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D