Modèle F5-100 - Support cylindrique élastique type MM acier inoxydable
MICHAUD CHAILLY - Direct Transmission
Glissement, fixation et amortissement
Supports antivibratoires
Powered by
CAD모델 선택
{michaud_chailly_transmission/glissement/supports_antivibratoire/f5_100.prj},{NB=michaud_chailly_F5-100-30-30},{ARTNR=68931100},{MATERIAL=NR / Edelstahl},{PDF=PDF Katalogseite},{D=30},{H=30},{G=8},{I=20},{DB=108},{DB1=400},{SB=25},{SB1=140},{GEW=65},{REF=F5-100-30-30},{D1=M8},{D2=30},{H1=30},{H2=20},{COM=400},{COM1=108},{CIS1=25},{CIS=140},{POIDS=0.0650},{INFOS=INFOTEXTE},{HIDE=2},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
COM
Compression charge maxi
[N]
COM1
Compression rigidité
[N/mm]
CIS1
Cisaillement rigidité
[N/mm]
CIS
Cisaillement charge maxi
[N]
POIDS
[kg]
Michaud Chailly F5-100-8-...
F5-100-8-8
M3
8
8
6
35
30
9
10
0.0010
Michaud Chailly F5-100-10...
F5-100-10-10
M4
10
10
10
43
44
9
15
0.0032
Michaud Chailly F5-100-10...
F5-100-10-15
M4
10
15
10
43
29
5
15
0.0039
Michaud Chailly F5-100-15...
F5-100-15-7
M4
15
7
10
95
174
29
35
0.0058
Michaud Chailly F5-100-15...
F5-100-15-8
M4
15
8
10
95
160
27
35
0.0060
Michaud Chailly F5-100-15...
F5-100-15-10
M4
15
10
10
95
124
24
35
0.0064
Michaud Chailly F5-100-15...
F5-100-15-20
M4
15
20
13
95
54
10
35
0.0078
Michaud Chailly F5-100-15...
F5-100-15-15
M4
15
15
10
95
61
13
35
0.0070
Michaud Chailly F5-100-20...
F5-100-20-8
M6
20
8
18
170
307
36
60
0.0150
Michaud Chailly F5-100-20...
F5-100-20-10
M6
20
10
18
170
150
40
60
0.0150
Michaud Chailly F5-100-20...
F5-100-20-15
M6
20
15
18
170
130
24
60
0.0200
Michaud Chailly F5-100-20...
F5-100-20-20
M6
20
20
18
170
100
20
60
0.0190
Michaud Chailly F5-100-20...
F5-100-20-25
M6
20
25
18
170
70
13
60
0.0200
Michaud Chailly F5-100-25...
F5-100-25-20
M6
25
20
18
170
85
17
60
0.0300
Michaud Chailly F5-100-25...
F5-100-25-10
M6
25
10
18
280
750
74
95
0.0200
Michaud Chailly F5-100-25...
F5-100-25-15
M6
25
15
18
280
140
25
95
0.0280
Michaud Chailly F5-100-25...
F5-100-25-25
M6
25
25
18
280
600
37
95
0.0320
Michaud Chailly F5-100-25...
F5-100-25-30
M6
25
30
18
280
71
17
95
0.0400
Michaud Chailly F5-100-30...
F5-100-30-15
M8
30
15
20
400
525
58
140
0.0370
Michaud Chailly F5-100-30...
F5-100-30-20
M8
30
20
20
400
204
40
140
0.0560
Michaud Chailly F5-100-30...
F5-100-30-25
M8
30
25
20
400
180
33
140
0.0580
Michaud Chailly F5-100-30...
F5-100-30-30
M8
30
30
20
400
108
25
140
0.0650
Michaud Chailly F5-100-30...
F5-100-30-40
M8
30
40
20
400
85
18
140
0.0640
Michaud Chailly F5-100-40...
F5-100-40-15
M8
40
15
20
650
380
90
250
0.0790
Michaud Chailly F5-100-40...
F5-100-40-25
M8
40
25
23
650
270
60
250
0.0840
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D