您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SF2 lower mesh panels - Standard mesh panels for high safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_lower.prj},{NB=HSF2-2025-533(38350,0,0,untere Gittermatte)},{ART=HSF2},{GP=untere Gittermatte},{H=3835},{HF=2025},{AM=632.5},{BF=532.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=175},{P=80},{RD55=6},{RD35=85},{FL15X6=4},{ID=V-000000101},{H1=225},{N=8.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{R=47.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
GP
Fence position
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
HSF2-1625-234(28350,0,0,u...
HSF2-1625-234
lower mesh panel
2835
1625
313.5
233.5
14
HSF2-1625-326(28350,0,0,u...
HSF2-1625-326
lower mesh panel
2835
1625
405.5
325.5
14
HSF2-1625-441(28350,0,0,u...
HSF2-1625-441
lower mesh panel
2835
1625
520.5
440.5
14
HSF2-1625-533(28350,0,0,u...
HSF2-1625-533
lower mesh panel
2835
1625
612.5
532.5
14
HSF2-1625-625(28350,0,0,u...
HSF2-1625-625
lower mesh panel
2835
1625
704.5
624.5
14
HSF2-1625-740(28350,0,0,u...
HSF2-1625-740
lower mesh panel
2835
1625
819.5
739.5
14
HSF2-1625-832(28350,0,0,u...
HSF2-1625-832
lower mesh panel
2835
1625
911.5
831.5
14
HSF2-1625-924(28350,0,0,u...
HSF2-1625-924
lower mesh panel
2835
1625
1003.5
923.5
14
HSF2-1625-1039(28350,0,0,...
HSF2-1625-1039
lower mesh panel
2835
1625
1118.5
1038.5
14
HSF2-1625-1131(28350,0,0,...
HSF2-1625-1131
lower mesh panel
2835
1625
1210.5
1130.5
14
HSF2-1625-1223(28350,0,0,...
HSF2-1625-1223
lower mesh panel
2835
1625
1302.5
1222.5
14
HSF2-1625-1338(28350,0,0,...
HSF2-1625-1338
lower mesh panel
2835
1625
1417.5
1337.5
14
HSF2-1625-1430(28350,0,0,...
HSF2-1625-1430
lower mesh panel
2835
1625
1509.5
1429.5
14
HSF2-1625-1545(28350,0,0,...
HSF2-1625-1545
lower mesh panel
2835
1625
1624.5
1544.5
14
HSF2-1625-1637(28350,0,0,...
HSF2-1625-1637
lower mesh panel
2835
1625
1716.5
1636.5
14
HSF2-1625-1729(28350,0,0,...
HSF2-1625-1729
lower mesh panel
2835
1625
1808.5
1728.5
14
HSF2-1625-1844(28350,0,0,...
HSF2-1625-1844
lower mesh panel
2835
1625
1923.5
1843.5
14
HSF2-1625-1936(28350,0,0,...
HSF2-1625-1936
lower mesh panel
2835
1625
2015.5
1935.5
14
HSF2-1625-2028(28350,0,0,...
HSF2-1625-2028
lower mesh panel
2835
1625
2107.5
2027.5
14
HSF2-1625-2143(28350,0,0,...
HSF2-1625-2143
lower mesh panel
2835
1625
2222.5
2142.5
14
HSF2-1825-234(30350,0,0,u...
HSF2-1825-234
lower mesh panel
3035
1825
313.5
233.5
14
HSF2-1825-326(30350,0,0,u...
HSF2-1825-326
lower mesh panel
3035
1825
405.5
325.5
14
HSF2-1825-441(30350,0,0,u...
HSF2-1825-441
lower mesh panel
3035
1825
520.5
440.5
14
HSF2-1825-533(30350,0,0,u...
HSF2-1825-533
lower mesh panel
3035
1825
612.5
532.5
14
HSF2-1825-625(30350,0,0,u...
HSF2-1825-625
lower mesh panel
3035
1825
704.5
624.5
14
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D