HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
希迪管件
Powered by
CAD模型選擇
{chinese_manufacturers/xidi/hb4-15-2002.prj},{NB=HB4-15-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{DD2=31.0},{DD3=27.2},{T1=32},{L1=0.0},{HH=4.5},{B=3},{LL=37},{LL1=58},{BB=15},{C=21},{C1=0.0},{S=24},{M1=6.85},{M2=19.08}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
[mm]
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
[mm]
DD2
[mm]
DD3
[mm]
T1
[mm]
L1
[mm]
HH
[mm]
B
[mm]
LL
[mm]
LL1
[mm]
BB
[mm]
C
[mm]
C1
[mm]
S
[mm]
M1
weight of 100 pieces of Aluminium alloy in theory
[kg]
M2
weight of 100 pieces of steel in theory
[kg]
HB4-15-2
1
2
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
6
11.5
8.2
21
0.0
3.0
2
19
36
4
7
0.0
8
0.5
1.39
HB4-15-2-3
2
-
3
1.7
2.6
6.5
M8X1
8
1.0
4.0
11
6
12.0
8.2
0
27.0
1.5
2
19
37
5
0
4.1
7
1.44
HB4-15-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
8
13.5
10.2
22
0.0
3.0
2
21
39
6
9
0.0
10
0.86
2.4
HB4-15-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
8
14.0
10.2
0
28.0
1.5
2
21
40
6
0
5.1
10
2.57
HB4-15-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
10
15.5
12.2
23
0.0
3.0
2
23
40
6
9
0.0
12
1.02
2.84
HB4-15-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
10
16.0
12.2
0
29.0
1.5
2
23
41
6
0
6.1
12
1.1
3.08
HB4-15-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
12
17.5
14.2
24
0.0
3.5
2
25
43
7
11
0.0
14
1.75
4.88
HB4-15-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
12
18.0
14.2
0
30.5
2.0
2
24
44
7
0
7.1
14
1.91
5.35
HB4-15-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
14
19.5
16.2
26
0.0
3.5
2
27
46
9
12
0.0
14
2.26
6.3
HB4-15-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
14
20.0
16.2
0
32.5
2.0
2
26
47
9
0
8.1
17
2.51
7.03
HB4-15-10
1
10
-
10.0
11.0
16.8
M18X1.5
18
1.5
5.0
15
16
21.5
18.2
27
0.0
3.5
2
29
48
11
15
0.0
17
2.78
7.74
HB4-15-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
16
24.0
20.2
0
35.5
2.0
2
31
50
10
0
10.1
19
3.79
10.6
HB4-15-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
18
25.5
22.2
28
0.0
3.5
2
32
53
12
17
0.0
19
4.25
11.84
HB4-15-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
18
27.0
22.2
0
35.5
2.0
2
33
54
13
0
11.1
22
4.83
13.51
HB4-15-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
19
25.5
22.2
28
0.0
4.5
3
32
53
13
17
0.0
19
4.96
13.82
HB4-15-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
21
28.0
24.2
30
0.0
4.5
3
34
55
14
19
0.0
22
5.68
15.82
HB4-15-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
20
29.0
24.2
0
38.0
2.5
3
35
56
15
0
12.1
22
5.88
16.45
HB4-15-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
23
31.0
27.2
32
0.0
4.5
3
37
58
15
21
0.0
24
6.85
19.08
HB4-15-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
22
32.0
27.2
0
39.0
2.5
3
37
58
17
0
13.6
24
7.02
19.65
HB4-15-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
25
34.0
30.2
33
0.0
4.5
3
39
61
16
23
0.0
27
9.02
25.13
HB4-15-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
24
35.0
30.2
0
40.0
2.5
3
39
61
18
0
15.1
27
9.53
26.63
HB4-15-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
27
37.0
33.2
35
0.0
4.5
3
44
66
16
23
0.0
27
11.3
31.48
HB4-15-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
27
38.0
33.2
0
44.0
2.5
3
43
67
21
0
16.6
27
10.67
29.6
HB4-15-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
29
37.0
33.2
35
0.0
4.5
3
44
66
19
25
0.0
30
10.83
30.17
HB4-15-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
28
38.0
33.2
0
46.0
2.5
3
44
67
22
0
16.6
30
11.86
33.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D