您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RQG1-S - Quick screw connector with plug-type connections for PG bore holes,incl. O-ring.For wall thicknesses from 1 to 2.5 mm.Quick assembly without counternut
Flexa
FLEXAquick
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg1_s.prj},{NB=FLEXA RQG1-S 15020082221},{ART=15020082221},{ARTOLD=5020.082.221},{AD=28.5},{COL=black},{I=23.5},{B=37.0},{C=17.9},{D=51.9},{SW=34},{ASF=6},{HSF=9.000},{ABSF=2.000},{TD=28.000},{HT=17.900},{NH=11.200},{NSB=7.500},{NSA=3.000},{EHN=11.2},{EDN=36.4},{FH=9.2},{FB=11.0},{FA=5.0},{GEW=2.320},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
COL
Color
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
ASF
Number of spanner surfaces
[mm]
HSF
Höhe der Schlüsselflächen
[mm]
ABSF
Abstand der Schlüsselflächen
[mm]
TD
Unterer Topfdurchmesser
[mm]
HT
Höhe unterer Top
[mm]
NH
Nasenhöhe
[mm]
NSB
Nasenbreite
[mm]
NSA
Nasenabstand
[mm]
EHN
Eckenhöhe Nase
[mm]
EDN
Eckendurchmesser Nase
[mm]
FH
Fensterhöhe
[mm]
FB
Fensterbreite
[mm]
FA
Fensterabstand
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQG1-S 15020082207
15020082207
10.0
black
7.0
17.0
11.7
34.5
16
6
5.500
1.500
12.000
11.700
7.000
2.600
2.000
7.0
16.8
6.2
8.0
3.0
0.440
50
FLEXA RQG1-S 15020382212
15020382212
13.0
black
9.0
20.0
12.0
37.0
18
6
7.000
1.500
11.400
12.000
7.000
2.600
2.000
8.0
16.4
7.2
9.5
3.0
0.600
50
FLEXA RQG1-S 15020082209
15020082209
13.0
black
10.0
20.0
13.6
38.6
18
6
7.000
1.500
14.800
13.600
9.000
3.900
2.000
8.5
20.7
7.2
9.5
3.0
0.600
50
FLEXA RQG1-S 15020382216
15020382216
15.8
black
11.8
23.0
13.5
40.5
21
6
7.000
1.500
15.400
13.500
9.000
4.000
2.000
8.5
21.4
7.3
10.5
3.5
0.700
50
FLEXA RQG1-S 15020082211
15020082211
15.8
black
12.5
23.0
13.5
40.5
21
6
7.000
1.500
18.000
13.500
9.000
5.000
2.000
8.5
23.8
7.3
10.5
3.5
0.760
50
FLEXA RQG1-S 15020382220
15020382220
21.2
black
15.2
29.5
13.8
45.3
27
6
8.500
2.000
19.400
14.000
9.000
8.000
2.500
9.0
25.4
8.5
10.0
4.0
1.100
50
FLEXA RQG1-S 15020082216
15020082216
21.2
black
18.0
29.5
13.8
45.3
27
6
8.500
2.000
21.900
13.800
9.000
9.000
2.500
9.0
26.5
8.5
10.0
4.0
1.240
50
FLEXA RQG1-S 15020082221
15020082221
28.5
black
23.5
37.0
17.9
51.9
34
6
9.000
2.000
28.000
17.900
11.200
7.500
3.000
11.2
36.4
9.2
11.0
5.0
2.320
25
FLEXA RQG1-S 15020382225
15020382225
28.5
black
21.0
37.0
17.5
51.0
34
6
9.000
2.000
24.400
17.900
11.200
12.000
3.000
11.2
32.8
9.2
11.0
5.0
1.920
25
FLEXA RQG1-S 15020082229
15020082229
34.5
black
30.5
44.0
18.7
54.7
40
6
9.000
2.000
36.400
18.700
12.000
15.000
3.000
12.3
45.5
10.5
12.0
5.0
2.480
25
FLEXA RQG1-S 15020082236
15020082236
42.5
black
36.5
52.0
21.0
60.0
49
8
10.000
2.500
46.400
21.000
13.000
17.000
3.000
13.8
53.5
10.5
13.0
5.0
2.700
25
FLEXA RQG1-S 15020382250
15020382250
54.5
black
43.0
64.0
21.0
63.0
59
8
10.000
3.000
49.500
21.000
13.000
17.000
3.000
14.1
56.5
10.5
13.0
5.0
3.700
10
FLEXA RQG1-S 15020082009
15020082009
13.0
grey
10.0
20.0
13.6
38.5
18
6
7.000
1.500
14.800
13.600
7.000
3.900
2.000
8.5
20.7
7.2
9.5
3.0
0.600
50
FLEXA RQG1-S 15020382016
15020382016
15.8
grey
11.8
23.0
13.5
40.5
21
6
7.000
1.500
18.000
13.500
9.000
8.000
2.000
8.5
25.4
7.3
10.5
3.5
0.700
50
FLEXA RQG1-S 15020082016
15020082016
21.2
grey
18.0
29.5
13.8
45.3
27
6
8.500
2.000
21.900
13.800
9.000
9.000
2.500
9.0
26.5
8.5
10.0
4.0
1.240
50
FLEXA RQG1-S 15020082021
15020082021
28.5
grey
23.5
37.0
17.9
51.9
34
6
9.000
2.000
28.000
17.900
9.000
7.500
3.000
11.2
36.4
9.2
11.0
5.0
2.320
25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D