您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Compression Springs - Metre Lengths - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
COMPRESSION METRE LENGTHS
Powered by
CAD模型選擇
{dim/compression_metre_lengths/compression_springs_m_length_2.prj},{NB=D29110},{PARTNR1=D19110},{PARTNR2=D29110},{MAT=STAINLESS STEEL WIRE},{D=1.25},{DM=10.0},{L0=1000},{TOL=},{SURFIN=Oiled for steel wire springs}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter (DE-D)
[mm]
L0
L0 - Free length
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
D29000
D29000
Stainless steel wire to U...
0.40
2.0
1000
Oiled for steel wire spri...
D29010
D29010
Stainless steel wire to U...
0.40
3.2
1000
Oiled for steel wire spri...
D29020
D29020
Stainless steel wire to U...
0.50
3.2
1000
Oiled for steel wire spri...
D29030
D29030
Stainless steel wire to U...
0.50
4.0
1000
Oiled for steel wire spri...
D29040
D29040
Stainless steel wire to U...
0.63
4.0
1000
Oiled for steel wire spri...
D29050
D29050
Stainless steel wire to U...
0.63
5.0
1000
Oiled for steel wire spri...
D29060
D29060
Stainless steel wire to U...
0.80
5.0
1000
Oiled for steel wire spri...
D29070
D29070
Stainless steel wire to U...
0.80
6.3
1000
Oiled for steel wire spri...
D29080
D29080
Stainless steel wire to U...
1.00
6.3
1000
Oiled for steel wire spri...
D29090
D29090
Stainless steel wire to U...
1.00
8.0
1000
Oiled for steel wire spri...
D29100
D29100
Stainless steel wire to U...
1.25
8.0
1000
Oiled for steel wire spri...
D29110
D29110
Stainless steel wire to U...
1.25
10.0
1000
Oiled for steel wire spri...
D29120
D29120
Stainless steel wire to U...
1.60
10.0
1000
Oiled for steel wire spri...
D29130
D29130
Stainless steel wire to U...
1.60
12.5
1000
Oiled for steel wire spri...
D29140
D29140
Stainless steel wire to U...
2.00
12.5
1000
Oiled for steel wire spri...
D29150
D29150
Stainless steel wire to U...
2.00
16.0
1000
Oiled for steel wire spri...
D29160
D29160
Stainless steel wire to U...
2.20
12.8
1000
Oiled for steel wire spri...
D29170
D29170
Stainless steel wire to U...
2.20
21.8
1000
Oiled for steel wire spri...
D29180
D29180
Stainless steel wire to U...
2.50
16.0
1000
Oiled for steel wire spri...
D29190
D29190
Stainless steel wire to U...
2.50
20.0
1000
Oiled for steel wire spri...
D29200
D29200
Stainless steel wire to U...
2.80
17.2
1000
Oiled for steel wire spri...
D29210
D29210
Stainless steel wire to U...
2.80
27.2
1000
Oiled for steel wire spri...
D29220
D29220
Stainless steel wire to U...
3.20
25.0
1000
Oiled for steel wire spri...
D29230
D29230
Stainless steel wire to U...
3.20
32.0
1000
Oiled for steel wire spri...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D